GN 483 T-Swivel Mounting Clamps Aluminium

T-Swivel Mounting Clamps GN 483: Aluminium
Finish: ELS - Anodized, black
Type: W - With stud

Product description

T-swivel mounting clamps GN 483 can be combined with swivel mounting clamps GN 482, attachment swivel mounting clamps GN 484 as well as base plate swivel mounting clamps GN 485 with the same k dimensions to clamp connector joints. Clamping kits GN 511.1 with screw (type S) and with adjustable hand lever (type K) are available for this purpose. The article code for ordering is shown in the dimensional table.

Specification

  • Aluminum
    • Matte finish, tumbledMT
    • Anodized, blackELS

  • Bolt (Type W)
    Steel, zinc plated, blue chromated finish

  • Grub screw DIN 913 (Type A)
    Stainless steel AISI 304

  • Grub screw DIN 915 (Type W)
    Stainless steel AISI 304

RoHS

Accessory

Clamping Kits GN 511.1
Retaining Rods / Retaining Tubes GN 480.1

Hide technical drawing
GN 483 T-Swivel Mounting Clamps, Aluminium sketch

Article options / Table

Type

Awith Bore
WWith stud
Show / Hide columns
d1
Type A
d2
Type W
kd3d4
Swivel
bore
d5l1l2l3l4l5l6tClamping kit for d4
Type S
Clamping kit for d4
Type S
B 881674,5M 430221385,5168GN 511.1-M4-16-SGN 511.1-M4-16-S
B 1010208,55,5M 53828171071710GN 511.1-M5-20-SGN 511.1-M5-20-S
B 1212208,55,5M 53828171081912GN 511.1-M5-20-SGN 511.1-M5-20-S
B 151525106,5M 64633,52012,5102115GN 511.1-M6-25-SGN 511.1-M6-25-S
B 161625106,5M 64633,52012,5112416GN 511.1-M6-25-SGN 511.1-M6-25-S
B 202030106,5M 655402415122618GN 511.1-M6-30-SGN 511.1-M6-30-S

Build & Price

Bore d1
Diameter d2
k
Type


Finish
Bore d1
Diameter d2
k
Type


Finish

Application Examples

dc8f1f3f-5a44-4671-9cec-62f137e8bb8c

Selected Part (How to order)

Total (net)
13,76
plus VAT 2,61 €
gross 16,37 €
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 28 pcs. deliverable in 1-2 days
  • For orders of 29 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 483-B8-16-A-MTGN 483-B8-16-A-ELSGN 483-8-16-W-MTGN 483-8-16-W-ELSGN 483-B10-20-A-MTGN 483-B10-20-A-ELSGN 483-10-20-W-MTGN 483-10-20-W-ELSGN 483-B12-20-A-MTGN 483-B12-20-A-ELSGN 483-12-20-W-MTGN 483-12-20-W-ELSGN 483-B15-25-A-MTGN 483-B15-25-A-ELSGN 483-15-25-W-MTGN 483-15-25-W-ELSGN 483-B16-25-A-MTGN 483-B16-25-A-ELSGN 483-16-25-W-MTGN 483-16-25-W-ELSGN 483-B20-30-A-MTGN 483-B20-30-A-ELSGN 483-20-30-W-MTGN 483-20-30-W-ELS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback