GN 482 Swivel Mounting Clamps Aluminum

Swivel Mounting Clamps GN 482: Aluminum
Finish: ELS - Anodized, black
Type: Q - Clamping bore transverse to the swivel axis

Product description

Swivel mounting clamps GN 482 can be combined with T-swivel mounting clamps GN 483, attachment swivel mounting clamps GN 484 as well as base plate swivel mounting clamps GN 485 with the same k dimensions to swivel clamp mounting joints. Clamping kits GN 511.1 with screw (type S) and with adjustable hand lever (type K) are available for this purpose.

In addition, the clamping screw d4, which is a socket cap screw with hexagonal socket DIN 912 in the standard design, can be replaced by a clamping kit GN 511.

The article code for ordering is shown in the dimensional table.

Specification

Mounting clamp
Aluminum

  • Matte finish, tumbledMT
  • Anodized, blackELS

Socket cap screws ISO 4762
Stainless steel


RoHS

Accessory

Clamping Kits GN 511
Clamping Kits GN 511.1
Retaining Rods / Retaining Tubes GN 480.1

Hide technical drawing
GN 482 Swivel Mounting Clamps sketch

Article options / Table

Type

QClamping bore transverse to the swivel axis
PClamping bore parallel to the swivel axis
Show / Hide columns
d1
Bore
for
shaft tol. h11
kd2d3
Swivel
bore
d4
Clamping
thread
l1l2l3l4ms
Square
Clamping kit for d3
Type S / K
(Swivel joint)
Clamping kit
for d4
(Clamping bore)
B 81674,5M 4403223818,5-GN 511.1-M4-16-SGN 511.1-M4-16-KGN 511-M4-16
B 10208,55,5M 550402910238GN 511.1-M5-20-SGN 511.1-M5-20-KGN 511-M5-20
B 12208,55,5M 5504029102310GN 511.1-M5-20-SGN 511.1-M5-20-KGN 511-M5-20
B 1525106,5M 66249,53612,52912GN 511.1-M6-25-SGN 511.1-M6-25-KGN 511-M6-25
B 1625106,5M 66249,53612,529-GN 511.1-M6-25-SGN 511.1-M6-25-KGN 511-M6-25
B 2030106,5M 67055391533,516GN 511.1-M6-30-SGN 511.1-M6-30-KGN 511-M6-30

Build & Price

Bore d1
Width k
Type


Finish
Bore d1
Width k
Type


Finish

Application Examples

dc8f1f3f-5a44-4671-9cec-62f137e8bb8c

Selected Part (How to order)

Total (net)
12,15
plus VAT 2,31 €
gross 14,46 €
incl. material surcharge: 0,09 €
The material surcharge is already included in the price.
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 58 pcs. deliverable in 1-2 days
  • For orders of 59 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 482-B8-16-Q-MTGN 482-B8-16-Q-ELSGN 482-B8-16-P-MTGN 482-B8-16-P-ELSGN 482-B10-20-Q-MTGN 482-B10-20-Q-ELSGN 482-B10-20-P-MTGN 482-B10-20-P-ELSGN 482-B12-20-Q-MTGN 482-B12-20-Q-ELSGN 482-B12-20-P-MTGN 482-B12-20-P-ELSGN 482-B15-25-Q-MTGN 482-B15-25-Q-ELSGN 482-B15-25-P-MTGN 482-B15-25-P-ELSGN 482-B16-25-Q-MTGN 482-B16-25-Q-ELSGN 482-B16-25-P-MTGN 482-B16-25-P-ELSGN 482-B20-30-Q-MTGN 482-B20-30-Q-ELSGN 482-B20-30-P-MTGN 482-B20-30-P-ELS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback