GN 23i Automatic Connectors Steel, With Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection

Automatic Connectors GN 23i: Steel, With Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection
i-modular-system

i-Modular System (Item compatible)

Product description

Automatic connectors GN 23i fasten aluminum profiles at right angles and secure them against twisting. Machining of the profile is not necessary. The connection can be freely positioned and slid along the slot.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushing. Minor burr formation is possible. Automatic connectors are used in pairs opposite each other. If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivatedSZ


RoHS

Hide technical drawing
GN 23i Automatic Connectors, Steel, With Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection sketch

Article options / Table

Profile type

SHeavy

Coding

DWith 2 screws and double T-nut
Show / Hide columns
snBundle
Pieces
d1
Self-forming
thread
d2hl1l2l3mA/F1A/F2Tightening torque
in Nm
3062S 10M 5732-2817458
4082S 10M 5632-36245614
6062S 10M 5732-5847458
8082S 12M 6734,52,576645614

Build & Price

s
Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)
Specifications


s
Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)

Assembly Instructions

ff186b22-5b61-4d56-9dc0-e4c27574d763

Selected Part (How to order)

Total (net)
9,95
plus VAT 1,89 €
gross 11,84 €
In stock
Weight: 0,076 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 23i-306S-D-SZ-2GN 23i-408S-D-SZ-2GN 23i-606S-D-SZ-2GN 23i-808S-D-SZ-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback