GN 743.8 Oil Sight Glasses Brass, with Conical Thread, up to 180 °C

Oil Sight Glasses GN 743.8: Brass, with Conical Thread, up to 180 °C
Type: A - With reflector

Product description

The conical thread of the oil sight glasses GN 743.8 makes a metallic seal possible. When tightening the conical external thread R it blocks itself with the appropriate cylindrical internal thread Rp.

With the datum plane a the R-external thread has the same thread diameter as the Rp-internal thread, so that it can be screwed in by hand. The strong tightening by means of a tool increases the length of engagement and seals the screw connection. Additionally a sealant (hemp or teflon band) is usually used. The R-thread is „roughened“, so that the sealant does not shift when screwing in.

Oil sight glasses GN 743.8 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Specification

Body
Brass (CuZn40Pb2)


Reflector
Plastic, Polyethersulfone (PESU)


Sight glass
Security glass (ESG)
Operating temperature up to 180 °C


O-ring
Fluorine rubber (FKM)
Identification by
not black finish of the O-ring


RoHS

On request

  • O-ring made of
    ethylene propylene diene rubber (EPDM)
Hide technical drawing
GN 743.8 Oil Sight Glasses Brass, with Conical Thread, up to 180 °C sketch

Article options / Table

Type

AWith reflector
BWithout reflector
Show / Hide columns
d1d2
External thread
conical
a
Datum
plane
d3
at a
d4
Internal thread
cylindrical


conical
el1l2l3
Usable
thread length
p
Thread
pitch
s
11R 3/86,416,7Rp 3/8-2213610,11,3419
113/8 NPT6,117,1-3/8 NPT22156-1,4119,1
14R 1/28,221Rp 1/2-27,517713,21,8124
141/2 NPT8,121,2-1/2 NPT27,5167-1,8123,8
18R 3/49,526,4Rp 3/4-3118814,51,8127
183/4 NPT8,626,6-3/4 NPT33188-1,8128,6
24R 110,433,2Rp 1-40,521916,82,336
241 NPT10,233,7-1 NPT41,5228-2,2134,9
32R 1 1/412,742Rp 1 1/4-5324919,12,346
321 1/4 NPT10,742,2-1 1/4 NPT51,5239-2,2144,5

Build & Price

Window glass d1
Thread d2
Type


Window glass d1
Thread d2
Type


Selected Part (How to order)

Total (net)
7,11
plus VAT 1,35 €
gross 8,46 €
incl. material surcharge: 0,32 €
The material surcharge is already included in the price.
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 54 pcs. deliverable in 1-2 days
  • For orders of 55 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 743.8-11-R3/8-AGN 743.8-11-R3/8-BGN 743.8-11-3/8NPT-AGN 743.8-11-3/8NPT-BGN 743.8-14-R1/2-AGN 743.8-14-R1/2-BGN 743.8-14-1/2NPT-AGN 743.8-14-1/2NPT-BGN 743.8-18-R3/4-AGN 743.8-18-R3/4-BGN 743.8-18-3/4NPT-AGN 743.8-18-3/4NPT-BGN 743.8-24-R1-AGN 743.8-24-R1-BGN 743.8-24-1NPT-AGN 743.8-24-1NPT-BGN 743.8-32-R11/4-AGN 743.8-32-R11/4-BGN 743.8-32-11/4NPT-AGN 743.8-32-11/4NPT-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback