GN 744 Oil Sight Glasses Aluminum, Sight Glass Plastic

Oil Sight Glasses GN 744: Aluminum, Sight Glass Plastic
Type: A - With prismatic effect (only d1 = 14/18/24)

Product description

Oil sight glasses GN 744 in type A use the so called prismatic effect of a cat’s eye to display the oil level unaffected by oil color or oil viscosity. The advantage of this effect is particularly obvious in the case of under or overfilling or for inspection under unfavourable light conditions.

The seal is housed in a radial groove in the aluminium body and hence cannot be lost. In addition it cannot be extruded when thigtening the sight glass.

Oil sight glasses GN 744 can also be used on pressurised tanks. Tests regarding maximum pressure are available.

Specification

Body
Aluminum
Fine turned


Sight glass
Plastic, Polyamide (PA-T)
Crystal clear


Marking ring for type C
Red, pad printing


Seal / O-Ring
Acrylonitrile-butadiene rubber (NBR)


Operating temperature up to 100 °C


RoHS

Accessory

GN 7430 Mounting Nuts
GN 7490 Welding Sockets

On request

  • Gasket / O-ring, made of
    ethylene-propylene-diene rubber (EPDM)
Hide technical drawing
GN 744 Oil Sight Glasses, Aluminum, Sight Glass Plastic sketch

Article options / Table

Type

AWith prismatic effect (only d1 = 14/18/24)
BWithout reflector (all sizes)
CWith red marking ring (only d1 = 11 / 14 / 18 / 24)
Show / Hide columns
d1d2d3l1l2s
7G 1/4M 12 x 1,5-207,56,518
11G 3/8M 16 x 1,5-2287,520
14G 1/2M 20 x 1,5-268,57,523
18G 3/4M 26 x 1,5M 27 x 1,5329830
24G 1M 33 x 1,5-40118,536

Build & Price

Window glass d1
Inch thread d2
Fine thread d2
Type



Window glass d1
Inch thread d2
Fine thread d2
Type



Assembly Instruction

For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
4,75 €
plus VAT 0,90 €
gross 5,65 €
incl. material surcharge: 0,07 €
The material surcharge is already included in the price.
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 109 pcs. deliverable in 1-2 days
  • For orders of 110 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 744-7-G1/4-BGN 744-7-M12x1,5-BGN 744-11-G3/8-BGN 744-11-G3/8-CGN 744-11-M16x1,5-BGN 744-11-M16x1,5-CGN 744-14-G1/2-AGN 744-14-G1/2-BGN 744-14-G1/2-CGN 744-14-M20x1,5-AGN 744-14-M20x1,5-BGN 744-14-M20x1,5-CGN 744-18-G3/4-AGN 744-18-G3/4-BGN 744-18-G3/4-CGN 744-18-M26x1,5-AGN 744-18-M26x1,5-BGN 744-18-M26x1,5-CGN 744-18-M27x1,5-AGN 744-18-M27x1,5-BGN 744-18-M27x1,5-CGN 744-24-G1-AGN 744-24-G1-BGN 744-24-G1-CGN 744-24-M33x1,5-AGN 744-24-M33x1,5-BGN 744-24-M33x1,5-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback