GN 352 Buffers Steel

Buffers GN 352: Steel
Type: S - With threaded stud

Product description

Buffers GN 352 are used as end stops for linear movements or as support elements for equipment.

They absorb impact energy during collisions, prevent damage due to heavy vibrations and minimize rebound. They also reduce noise and harmful vibrations.

Specification

Rubber
Natural rubber (NR), black

  • Vulcanized to the cover plate
  • Operating temperature -40 °C to +80 °C
  • Hardness Shore A ±5
    • Soft40
    • Medium55
    • Hard70

Cover plate / Threaded bushing / Threaded stud
Steel, zinc plated, blue passivated


RoHS

On request

Rubber in gray

Hide technical drawing
GN 352 Buffers, Steel sketch

Article options / Table

Type

EWith internal thread
SWith threaded stud
Show / Hide columns
d1h
Type E

Type S
d2Length lst
8813----813-----M 3613
101015----101520----M 4101,24
151520----10152030---M 4101,44
2015202530--81015202530-M 61826
2515202530--15202530---M 61826
3015203040--1520253040--M 82028
4020304050--2025303840--M 82328
4020-----2025354045--M 1023210
5020303540455020253035404550M 1028210
60304050---202536404560-M 1028210
7030404555--303540505570-M 1028310
752530405055-254050----M 1237312
80------304080----M 14373-
10040505560--405060----M 1641316
1255575----5575-----M 1641316

Build & Price

Outside diameter d1
Height h (Type E)
Height h (Type S)
Thread d2
Type


Hardness



Outside diameter d1
Height h (Type E)
Height h (Type S)
Thread d2
Type


Hardness



Technical Instructions

f59a341a-6f8d-44f7-a416-38eb26fd88ff

Buffers and rubber buffers are best at absorbing compressive forces. Tensile, shearing, flexural and torsional loads can be absorbed to a limited extent but negatively impact the service life. The information on load capacity in the standard sheet or technical section contains non-binding guide values. Exceeding these values can also lead to reduced service life or immediate failure of the part.

The examples show how a design can be modified to turn unfavorable load situations into favorable arrangements with compressive load.

The service life of elastomer elements can be decreased by environmental conditions, such as UV radiation, weathering, hydrocarbons and chemicals, as well as by aging. Positioning with appropriate protection will extend the service life.

Construction Examples

Unfavorable

Favorable

6ecd5af9-5685-4032-8177-f30409240f71 bc2813b2-50ab-43c8-8d8a-d0da38016199
2da6de17-7f53-4871-9a11-f9da6716a45b c432a895-d14c-4d00-b726-a700e0244629

Selected Part (How to order)

Total (net)
0,55 €
plus VAT 0,10 €
gross 0,65 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 352-8-8-M3-E-40GN 352-8-8-M3-E-55GN 352-8-8-M3-E-70GN 352-8-13-M3-E-40GN 352-8-13-M3-E-55GN 352-8-13-M3-E-70GN 352-8-8-M3-S-40GN 352-8-8-M3-S-55GN 352-8-8-M3-S-70GN 352-8-13-M3-S-40GN 352-8-13-M3-S-55GN 352-8-13-M3-S-70GN 352-10-10-M4-E-40GN 352-10-10-M4-E-55GN 352-10-10-M4-E-70GN 352-10-15-M4-E-40GN 352-10-15-M4-E-55GN 352-10-15-M4-E-70GN 352-10-10-M4-S-40GN 352-10-10-M4-S-55GN 352-10-10-M4-S-70GN 352-10-15-M4-S-40GN 352-10-15-M4-S-55GN 352-10-15-M4-S-70GN 352-10-20-M4-S-40GN 352-10-20-M4-S-55GN 352-10-20-M4-S-70GN 352-15-15-M4-E-40GN 352-15-15-M4-E-55GN 352-15-15-M4-E-70GN 352-15-20-M4-E-40GN 352-15-20-M4-E-55GN 352-15-20-M4-E-70GN 352-15-10-M4-S-40GN 352-15-10-M4-S-55GN 352-15-10-M4-S-70GN 352-15-15-M4-S-40GN 352-15-15-M4-S-55GN 352-15-15-M4-S-70GN 352-15-20-M4-S-40GN 352-15-20-M4-S-55GN 352-15-20-M4-S-70GN 352-15-30-M4-S-40GN 352-15-30-M4-S-55GN 352-15-30-M4-S-70GN 352-20-15-M6-E-40GN 352-20-15-M6-E-55GN 352-20-15-M6-E-70GN 352-20-20-M6-E-40GN 352-20-20-M6-E-55GN 352-20-20-M6-E-70GN 352-20-25-M6-E-40GN 352-20-25-M6-E-55GN 352-20-25-M6-E-70GN 352-20-30-M6-E-40GN 352-20-30-M6-E-55GN 352-20-30-M6-E-70GN 352-20-8-M6-S-40GN 352-20-8-M6-S-55GN 352-20-8-M6-S-70GN 352-20-10-M6-S-40GN 352-20-10-M6-S-55GN 352-20-10-M6-S-70GN 352-20-15-M6-S-40GN 352-20-15-M6-S-55GN 352-20-15-M6-S-70GN 352-20-20-M6-S-40GN 352-20-20-M6-S-55GN 352-20-20-M6-S-70GN 352-20-25-M6-S-40GN 352-20-25-M6-S-55GN 352-20-25-M6-S-70GN 352-20-30-M6-S-40GN 352-20-30-M6-S-55GN 352-20-30-M6-S-70GN 352-25-15-M6-E-40GN 352-25-15-M6-E-55GN 352-25-15-M6-E-70GN 352-25-20-M6-E-40GN 352-25-20-M6-E-55GN 352-25-20-M6-E-70GN 352-25-25-M6-E-40GN 352-25-25-M6-E-55GN 352-25-25-M6-E-70GN 352-25-30-M6-E-40GN 352-25-30-M6-E-55GN 352-25-30-M6-E-70GN 352-25-15-M6-S-40GN 352-25-15-M6-S-55GN 352-25-15-M6-S-70GN 352-25-20-M6-S-40GN 352-25-20-M6-S-55GN 352-25-20-M6-S-70GN 352-25-25-M6-S-40GN 352-25-25-M6-S-55GN 352-25-25-M6-S-70GN 352-25-30-M6-S-40GN 352-25-30-M6-S-55GN 352-25-30-M6-S-70GN 352-30-15-M8-S-40GN 352-30-15-M8-S-55GN 352-30-15-M8-S-70GN 352-30-20-M8-S-40GN 352-30-20-M8-S-55GN 352-30-20-M8-S-70GN 352-30-25-M8-S-40GN 352-30-25-M8-S-55GN 352-30-25-M8-S-70GN 352-30-30-M8-S-40GN 352-30-30-M8-S-55GN 352-30-30-M8-S-70GN 352-30-40-M8-S-40GN 352-30-40-M8-S-55GN 352-30-40-M8-S-70GN 352-30-15-M8-E-40GN 352-30-15-M8-E-55GN 352-30-15-M8-E-70GN 352-30-20-M8-E-40GN 352-30-20-M8-E-55GN 352-30-20-M8-E-70GN 352-30-30-M8-E-40GN 352-30-30-M8-E-55GN 352-30-30-M8-E-70GN 352-30-40-M8-E-40GN 352-30-40-M8-E-55GN 352-30-40-M8-E-70GN 352-40-20-M8-E-40GN 352-40-20-M8-E-55GN 352-40-20-M8-E-70GN 352-40-30-M8-E-40GN 352-40-30-M8-E-55GN 352-40-30-M8-E-70GN 352-40-40-M8-E-40GN 352-40-40-M8-E-55GN 352-40-40-M8-E-70GN 352-40-50-M8-E-40GN 352-40-50-M8-E-55GN 352-40-50-M8-E-70GN 352-40-20-M8-S-40GN 352-40-20-M8-S-55GN 352-40-20-M8-S-70GN 352-40-25-M8-S-40GN 352-40-25-M8-S-55GN 352-40-25-M8-S-70GN 352-40-30-M8-S-40GN 352-40-30-M8-S-55GN 352-40-30-M8-S-70GN 352-40-38-M8-S-40GN 352-40-38-M8-S-55GN 352-40-38-M8-S-70GN 352-40-40-M8-S-40GN 352-40-40-M8-S-55GN 352-40-40-M8-S-70GN 352-40-20-M10-E-40GN 352-40-20-M10-E-55GN 352-40-20-M10-E-70GN 352-40-20-M10-S-40GN 352-40-20-M10-S-55GN 352-40-20-M10-S-70GN 352-40-25-M10-S-40GN 352-40-25-M10-S-55GN 352-40-25-M10-S-70GN 352-40-35-M10-S-40GN 352-40-35-M10-S-55GN 352-40-35-M10-S-70GN 352-40-40-M10-S-40GN 352-40-40-M10-S-55GN 352-40-40-M10-S-70GN 352-40-45-M10-S-40GN 352-40-45-M10-S-55GN 352-40-45-M10-S-70GN 352-50-20-M10-E-40GN 352-50-20-M10-E-55GN 352-50-20-M10-E-70GN 352-50-30-M10-E-40GN 352-50-30-M10-E-55GN 352-50-30-M10-E-70GN 352-50-35-M10-E-40GN 352-50-35-M10-E-55GN 352-50-35-M10-E-70GN 352-50-40-M10-E-40GN 352-50-40-M10-E-55GN 352-50-40-M10-E-70GN 352-50-45-M10-E-40GN 352-50-45-M10-E-55GN 352-50-45-M10-E-70GN 352-50-50-M10-E-40GN 352-50-50-M10-E-55GN 352-50-50-M10-E-70GN 352-50-20-M10-S-40GN 352-50-20-M10-S-55GN 352-50-20-M10-S-70GN 352-50-25-M10-S-40GN 352-50-25-M10-S-55GN 352-50-25-M10-S-70GN 352-50-30-M10-S-40GN 352-50-30-M10-S-55GN 352-50-30-M10-S-70GN 352-50-35-M10-S-40GN 352-50-35-M10-S-55GN 352-50-35-M10-S-70GN 352-50-40-M10-S-40GN 352-50-40-M10-S-55GN 352-50-40-M10-S-70GN 352-50-45-M10-S-40GN 352-50-45-M10-S-55GN 352-50-45-M10-S-70GN 352-50-50-M10-S-40GN 352-50-50-M10-S-55GN 352-50-50-M10-S-70GN 352-60-30-M10-E-40GN 352-60-30-M10-E-55GN 352-60-30-M10-E-70GN 352-60-40-M10-E-40GN 352-60-40-M10-E-55GN 352-60-40-M10-E-70GN 352-60-50-M10-E-40GN 352-60-50-M10-E-55GN 352-60-50-M10-E-70GN 352-60-20-M10-S-40GN 352-60-20-M10-S-55GN 352-60-20-M10-S-70GN 352-60-25-M10-S-40GN 352-60-25-M10-S-55GN 352-60-25-M10-S-70GN 352-60-36-M10-S-40GN 352-60-36-M10-S-55GN 352-60-36-M10-S-70GN 352-60-40-M10-S-40GN 352-60-40-M10-S-55GN 352-60-40-M10-S-70GN 352-60-45-M10-S-40GN 352-60-45-M10-S-55GN 352-60-45-M10-S-70GN 352-60-60-M10-S-40GN 352-60-60-M10-S-55GN 352-60-60-M10-S-70GN 352-70-30-M10-E-40GN 352-70-30-M10-E-55GN 352-70-30-M10-E-70GN 352-70-40-M10-E-40GN 352-70-40-M10-E-55GN 352-70-40-M10-E-70GN 352-70-45-M10-E-40GN 352-70-45-M10-E-55GN 352-70-45-M10-E-70GN 352-70-55-M10-E-40GN 352-70-55-M10-E-55GN 352-70-55-M10-E-70GN 352-70-30-M10-S-40GN 352-70-30-M10-S-55GN 352-70-30-M10-S-70GN 352-70-35-M10-S-40GN 352-70-35-M10-S-55GN 352-70-35-M10-S-70GN 352-70-40-M10-S-40GN 352-70-40-M10-S-55GN 352-70-40-M10-S-70GN 352-70-50-M10-S-40GN 352-70-50-M10-S-55GN 352-70-50-M10-S-70GN 352-70-55-M10-S-40GN 352-70-55-M10-S-55GN 352-70-55-M10-S-70GN 352-70-70-M10-S-40GN 352-70-70-M10-S-55GN 352-70-70-M10-S-70GN 352-75-25-M12-E-40GN 352-75-25-M12-E-55GN 352-75-25-M12-E-70GN 352-75-30-M12-E-40GN 352-75-30-M12-E-55GN 352-75-30-M12-E-70GN 352-75-40-M12-E-40GN 352-75-40-M12-E-55GN 352-75-40-M12-E-70GN 352-75-50-M12-E-40GN 352-75-50-M12-E-55GN 352-75-50-M12-E-70GN 352-75-55-M12-E-40GN 352-75-55-M12-E-55GN 352-75-55-M12-E-70GN 352-75-25-M12-S-40GN 352-75-25-M12-S-55GN 352-75-25-M12-S-70GN 352-75-40-M12-S-40GN 352-75-40-M12-S-55GN 352-75-40-M12-S-70GN 352-75-50-M12-S-40GN 352-75-50-M12-S-55GN 352-75-50-M12-S-70GN 352-80-30-M14-S-40GN 352-80-30-M14-S-55GN 352-80-30-M14-S-70GN 352-80-40-M14-S-40GN 352-80-40-M14-S-55GN 352-80-40-M14-S-70GN 352-80-80-M14-S-40GN 352-80-80-M14-S-55GN 352-80-80-M14-S-70GN 352-100-40-M16-E-40GN 352-100-40-M16-E-55GN 352-100-40-M16-E-70GN 352-100-50-M16-E-40GN 352-100-50-M16-E-55GN 352-100-50-M16-E-70GN 352-100-55-M16-E-40GN 352-100-55-M16-E-55GN 352-100-55-M16-E-70GN 352-100-60-M16-E-40GN 352-100-60-M16-E-55GN 352-100-60-M16-E-70GN 352-100-40-M16-S-40GN 352-100-40-M16-S-55GN 352-100-40-M16-S-70GN 352-100-50-M16-S-40GN 352-100-50-M16-S-55GN 352-100-50-M16-S-70GN 352-100-60-M16-S-40GN 352-100-60-M16-S-55GN 352-100-60-M16-S-70GN 352-125-55-M16-E-40GN 352-125-55-M16-E-55GN 352-125-55-M16-E-70GN 352-125-75-M16-E-40GN 352-125-75-M16-E-55GN 352-125-75-M16-E-70GN 352-125-55-M16-S-40GN 352-125-55-M16-S-55GN 352-125-55-M16-S-70GN 352-125-75-M16-S-40GN 352-125-75-M16-S-55GN 352-125-75-M16-S-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback