GN 120 Protective Caps Plastic, for Latches

Protective Caps GN 120: Plastic, for Latches

Product description

Protective caps GN 120 are used in combination with key-actuated locking devices. These prevent dirt from entering the key mechanism and the locking device and can be mounted as required in a 90° grid pattern together with the housing of the locking device.

Please note: The clamping range A1...A9 and/or the latch distance A is reduced by the dimension b.

Specification

Plastic, Polyethylene (PE)
Black


RoHS

Hide technical drawing
GN 120 Protective Caps, Plastic, for Latches sketch

Article options / Table

Show / Hide columns
dsbh1h2Length  ld2usable for
2914,5261118,520 | 22GN 115.1 | GN 115.6*
3620,528122328 | 30 | 32GN 115 | GN 115.8 | GN 115.9 | GN 119 | GN 515 | GN 516 | GN 516.1 | GN 516.5*
* Used for latches actuated by key / socket key

Build & Price

Diameter d
Width s
Diameter d
Width s

Selected Part (How to order)

Total (net)
1,27 €
plus VAT 0,24 €
gross 1,51 €
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 774 pcs. deliverable in 1-2 days
  • For orders of 775 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 120-29-14,5GN 120-36-20,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback