GN 920.2 Pull-Down Plates for Wedge Clamps GN 920.1, Steel

Pull-Down Plates GN 920.2: for Wedge Clamps GN 920.1, Steel

Product description

Pull-down plates GN 920.2 allow wedge clamps GN 920.1 to clamp easily with pull-down effect.

The socket cap screw ISO 4762 and the distance sleeve are included.

Specification

Plate
Steel
Blackened


Socket cap screw ISO 4762
Steel


Distance sleeve
Steel


RoHS

Hide technical drawing
GN 920.2 Pull-Down Plates for Wedge Clamps GN 920.1 sketch

Article options / Table

Show / Hide columns
l1l2d1a
Type GA
Type GL
max.



min.


Type RF
max.



min.
bd2 Øh1h2l3
max.
for wedge clamps
GN 920.1 with:
d


b
2532M 844,539,539,534,5211827,547,5M 821
2932M 844,539,539,534,5251827,547,5M 825
3632M 844,539,539,534,5321827,547,5M 832
4432M 844,539,539,534,5401827,547,5M 840
4432M 1245,54045,540402338511,5M 1240
5432M 844,539,539,534,5501827,547,5M 850
5432M 1245,54045,540502338511,5M 1250

Build & Price

Width l1
A/F l2
Thread d1
Width l1
A/F l2
Thread d1

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
92,70
plus VAT 17,61 €
gross 110,31 €
In stock
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 920.2-25-32-M8GN 920.2-29-32-M8GN 920.2-36-32-M8GN 920.2-44-32-M8GN 920.2-44-32-M12GN 920.2-54-32-M8GN 920.2-54-32-M12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback