GN 531.5 Wing Nuts Plastic, Threaded Bushing Brass

Wing Nuts GN 531.5: Plastic, Threaded Bushing Brass
Original design CT-FG

Product description

Wing nuts GN 531.5 clamp and fasten parts easily without tools. Their ergonomic shape and protruding collar make them easy to use.

Specification

Handle
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded bushing
BrassMS


RoHS

Hide technical drawing
GN 531.5 Wing Nuts, Plastic, Threaded Bushing Brass sketch

Article options / Table

Show / Hide columns
d1d2d3h1h2st
min.
25M 5132466,56
30M 615,528878
30M 815,528878

Build & Price

Diameter d1
Thread d2
Material

Specifications

Diameter d1
Thread d2
Material

Selected Part (How to order)

Total (net)
1,76
plus VAT 0,33 €
gross 2,09 €
ELESA Code: 8002
Description: CT-FG.25 B-M5
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • For orders of 8 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 531.5-25-M5-MSGN 531.5-30-M6-MSGN 531.5-30-M8-MS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback