GN 590.13 Knurled Screws Plastic, Threaded Stud, Steel, with Loss Protection

Knurled Screws GN 590.13: Plastic, Threaded Stud, Steel, with Loss Protection
Original design BTL-RC / BTL-LP
Type: P - With plastic ball chain

Product description

Knurled screws GN 590.13 are used for quick, tool-free mounting or adjusting of fixtures and devices.

The affixed retaining ring allows knurled nuts and knurled screws GN 590.13 to be secured with a ball chain or retaining cable to prevent loss. Type P is delivered with an attached retaining ring and a ball chain.

Specification

Knob
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Threaded stud
SteelS
Zinc plated, blue passivated


Retaining ring / Ball chain
Plastic, polyacetal (POM)
Black


Key ring on type P
Stainless steel AISI 301
Chemically blackened


Operating temperature 0 °C to +60 °C


RoHS

Accessory

GN 111.3 Key Rings (Stainless Steel)
GN 111 Ball Chains (Brass)
GN 111.5 Ball Chains (Stainless Steel)
GN 111.2 Retaining Cables (Stainless Steel)
GN 111.8 Retaining Cables (Stainless Steel Quality Class 4)
GN 111.4 Spiral Retaining Cables (Plastic)

Hide technical drawing
GN 590.13 Knurled Screws, Plastic, Threaded Stud, Steel, with Loss Protection sketch

Article options / Table

Type

RWith retaining ring
PWith plastic ball chain
Show / Hide columns
d1d2Length ld3hkr
20M 61611211220
25M 82016261521,5
32M 82517301721,5

Build & Price

Diameter d1
Thread d2
Length l
Material

Type


Specifications

Diameter d1
Thread d2
Length l
Material

Type


Selected Part (How to order)

Total (net)
5,53 €
plus VAT 1,05 €
gross 6,58 €
ELESA Code: 7711
Description: BTL.20 P-M6X16-RC
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • 313 pcs. deliverable in 3-7 days
  • 619 pcs. deliverable in 5-9 days
  • For orders of 620 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 590.13-20-M6-16-S-RGN 590.13-20-M6-16-S-PGN 590.13-25-M8-20-S-RGN 590.13-25-M8-20-S-PGN 590.13-32-M8-25-S-RGN 590.13-32-M8-25-S-P

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback