GN 590.1 Knurled Screws Plastic, Threaded Stud, Steel, with Extended Bushing

Knurled Screws GN 590.1: Plastic, Threaded Stud, Steel, with Extended Bushing
Original design BTL.

Product description

Knurled screws GN 590.1 are used for quick, tool-free mounting or adjusting of fixtures and devices.

Specification

Knob
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black, matte finish

Threaded stud
SteelST
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 590.1 Knurled Screws, Plastic, Threaded Stud, Steel, with Extended Bushing sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
20M 616112112
25M 820162615
32M 825173017

Build & Price

Diameter d1
Thread d2
Length l
Material

Specifications

Diameter d1
Thread d2
Length l
Material

Selected Part (How to order)

Total (net)
1,09 €
plus VAT 0,21 €
gross 1,30 €
ELESA Code: 6411
Description: BTL.20 P-M6X16
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 35 pcs. deliverable in 1-2 days
  • 510 pcs. deliverable in 3-7 days
  • 985 pcs. deliverable in 5-9 days
  • For orders of 986 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 590.1-20-M6-16-STGN 590.1-25-M8-20-STGN 590.1-32-M8-25-ST

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback