JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 543.2 Oil Sight Glasses Plastic

Photo

GN 543.2 Oil Sight Glasses, Plastic Type: A - with reflector
Colour: RT - Red
Original design
code: HGFT.
Type: A - with reflector
Colour: RT - Red
GN 543.2 Oil Sight Glasses, Plastic Type: A - with reflector
Colour: RT - Red GN 543.2 Oil Sight Glasses, Plastic Type: A - with reflector
Colour: SW - Black GN 543.2 Oil Sight Glasses, Plastic Type: B - without reflector
Colour: RT - Red GN 543.2 Oil Sight Glasses, Plastic Type: B - without reflector
Colour: SW - Black

Product description

Information

The window of oil sight glasses GN 543.2 is embedded in the body during the injection process and it is therefore absolutely leaktight.

The sealing ring is embedded in a radial undercut and it cannot be extruded during the tightening operation.

The red version indicates a special "control point".

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Body
Plastic

  • Temperature resistant up to 100 °C
  • Pressure resistant up to 3 bar
  • BlackSWSW
  • RedRTRT

Sight glass
Plastic
Crystal clear Polyamide (PA 6-T)


Seal
Rubber NBR (Perbunan®)


Reflector
Aluminum
Natural color, anodized


RoHS

Accessory

Mounting Nuts GN 7430

Technical drawing

3D
Hide technical drawing
GN 543.2 Oil Sight Glasses, Plastic sketch

Article options / Table

Type

Awith reflector
Bwithout reflector
Show / Hide columns
d1d2d3l1l2sAnzugsmoment
11G 3/82487224 ... 8
15G 1/228108,5246 ... 8
18G 3/435108,5328 ... 10
23G 143119,53810 ... 12
30G 1 1/4501194612 ... 15
40G 26812116012 ... 15

Build & Price

Open 3D configurator
Window glass d1
Thread d2
Type


Colour
RT
SW

Selected Part (How to order)

Total (net)
3,56
plus VAT 0,68 €
gross 4,24 €
In stock
ELESA Code: 14444
Description: HGFT.10-3/8-C6
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).