GN 543.2 Oil Sight Glasses Plastic

Oil Sight Glasses GN 543.2: Plastic
Original design
code: HGFT.
Type: A - With reflector
Colour: RT - Red, shiny finish

Product description

The window of oil sight glasses GN 543.2 is embedded in the body during the injection process and it is therefore absolutely leaktight.

The sealing ring is embedded in a radial undercut and it cannot be extruded during the tightening operation.

The red version indicates a special "control point".

Specification

  • Body
    Plastic
    • Temperature resistant up to 100 °C
    • Pressure resistant up to 3 bar
    • Black, shiny finishSWSW
    • Red, shiny finishRTRT

  • Sight glass
    Plastic
    Crystal clear Polyamide (PA 6-T)

  • Seal
    Rubber NBR (Perbunan®)

  • Reflector
    Aluminum
    Natural color, anodized

RoHS

Accessory

GN 7430 Mounting Nuts
GN 7490 Welding Sockets

Hide technical drawing
GN 543.2 Oil Sight Glasses, Plastic sketch

Article options / Table

Type

AWith reflector
Bwithout reflector
Show / Hide columns
d1d2d3l1l2sAnzugsmoment
11G 3/82487224 ... 8
15G 1/228108,5246 ... 8
18G 3/435108,5328 ... 10
23G 143119,53810 ... 12
30G 1 1/4501194612 ... 15
40G 26812116012 ... 15

Build & Price

Window glass d1
Thread d2
Type


Colour
Red
Black
Window glass d1
Thread d2
Type


Colour
Red
Black

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
3,76
plus VAT 0,71 €
gross 4,47 €
ELESA Code: 14444
Description: HGFT.10-3/8-C6
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 56 pcs. deliverable in 1-2 days
  • 336 pcs. deliverable in 3-7 days
  • 616 pcs. deliverable in 5-9 days
  • For orders of 617 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 543.2-11-G3/8-A-SWGN 543.2-11-G3/8-B-SWGN 543.2-11-G3/8-A-RTGN 543.2-11-G3/8-B-RTGN 543.2-15-G1/2-A-SWGN 543.2-15-G1/2-B-SWGN 543.2-15-G1/2-A-RTGN 543.2-15-G1/2-B-RTGN 543.2-18-G3/4-A-SWGN 543.2-18-G3/4-B-SWGN 543.2-18-G3/4-A-RTGN 543.2-18-G3/4-B-RTGN 543.2-23-G1-A-SWGN 543.2-23-G1-B-SWGN 543.2-23-G1-A-RTGN 543.2-23-G1-B-RTGN 543.2-30-G11/4-A-SWGN 543.2-30-G11/4-B-SWGN 543.2-30-G11/4-A-RTGN 543.2-30-G11/4-B-RTGN 543.2-40-G2-A-SWGN 543.2-40-G2-B-SWGN 543.2-40-G2-A-RTGN 543.2-40-G2-B-RT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback