GN 817.6 Indexing Plungers Stainless Steel, with Sensor for Position Monitoring

Indexing Plungers GN 817.6: Stainless Steel, with Sensor for Position Monitoring
Type: EB - With engagement monitoring, without rest position
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 817.6 with sensor for position monitoring allow for electronic monitoring of the plunger pin state. For this purpose, a magnet is integrated into the plunger pin that switches the sensor upon engaging after approx. 2/3 of the locking distance l1.

The sensor electronics then outputs a high signal, e.g. to a machine control, and additionally indicates this switch state with an LED on the sensor.

To prevent faults, no external magnetic fields should be acting on the indexing plunger. The indexing plungers GN 817.6 are delivered with enclosed sensor, sensor clip, Allen® wrench and a hexagon nut.

Specification

Guide
Stainless steel AISI 303


Plunger pin
Stainless steel AISI 303
chemically nickel plated


Knob*
Plastic, Polyamide (PA)

  • Black, matte finish
  • Not removable

Magnet
Hard ferrite


Sensor / Sensor clip
Plastic, Polyamide (PA)
Black, matte finish


Cable
Outer sheath

  • Plastic, Polyurethan (PUR)
  • black

Hex nut ISO 8675
Stainless steel


RoHS

Accessory

GN 330 Cables with Connector Coupling (3-pole, 2 or 5 meters long)

Hide technical drawing
GN 817.6 Indexing Plungers, Stainless Steel, with Sensor for Position Monitoring sketch

Article options / Table

Type

EBWith engagement monitoring, without rest position
ECWith engagement monitoring, with rest position

Connection type

SPlug
Show / Hide columns
d1
Pin -0,02/-0,05
Bore H7
l1Cable length l5
in meter
d2d3d4kl2l3l4A/FSpring load in N ≈
Initial

End
460,5M 8 x 11621441,51611,510412,5
580,5M 10 x 11921646,51812,512518
690,5M 12 x 1,52322054,52212,514625
8120,5M 16 x 1,52822464,52614,5178,528
10120,5M 16 x 1,52822464,52614,5179,538
12150,5M 20 x 1,533228,5783316,52211,540
16200,5M 24 x 233228,5853818,5271354

Build & Price

Plunger pin diameter d1
l1
Type


Connection type

Cable length l5
Plunger pin diameter d1
l1
Type


Connection type

Cable length l5

Electrical properties of the sensor

Output function

Normally open (NO)

Switch output

PNP

98302f52-9ff5-4758-898b-e49ad4aafbb7

Supply voltage

10 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

3-pole plug M8x1,
freely rotating with knurled screw connection,
with PUR cable 0.5 m

705b486b-dbdf-48cf-ac8e-6e629f7c481e

Protection class

IP 67

Switching frequency

1.000 Hz

Power consumption

≤ 8 mA

Voltage drop

≤ 2.5 V

Protection class

III

Response sensitivity

2.8 mT

Operating temperature

-25 °C ... +75 °C

Shock and vibration resistance

30 g, 11 ms / 10 ... 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

Activation impulse
suppression

Yes

Approvals,
conformity declarations

CE declaration

3e29142e-6524-4b60-afcc-da6bf1c22ab6

Assembly instruction

GN 817.6 Skizze 3

The position of the sensor cable can be chosen freely during installation of the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hexagon socket screw of the sensor.
  3. Clip the sensor clip into the ring groove of the indexing plunger in any orientation and then adjust the direction by turning, if necessary.

Selected Part (How to order)

Total (net)
74,83 €
plus VAT 14,22 €
gross 89,05 €
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 21 pcs. deliverable in 1-2 days
  • For orders of 22 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817.6-4-6-EB-S-0,5GN 817.6-4-6-EC-S-0,5GN 817.6-5-8-EB-S-0,5GN 817.6-5-8-EC-S-0,5GN 817.6-6-9-EB-S-0,5GN 817.6-6-9-EC-S-0,5GN 817.6-8-12-EB-S-0,5GN 817.6-8-12-EC-S-0,5GN 817.6-10-12-EB-S-0,5GN 817.6-10-12-EC-S-0,5GN 817.6-12-15-EB-S-0,5GN 817.6-12-15-EC-S-0,5GN 817.6-16-20-EB-S-0,5GN 817.6-16-20-EC-S-0,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback