GN 817.4 Indexing Plungers Stainless Steel, with T-Handle, with and without Rest Position

Indexing Plungers GN 817.4: Stainless Steel, with T-Handle, with and without Rest Position
Material: NI - Stainless steel
Type: B - Without rest position, without lock nut
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Indexing plungers GN 817.4 are similar to GN 817, but with a T-handle instead of a round head.

This shape allows better visual orientation of the indexing position of Type C and is advantageous when greater unlocking forces occur.

Type C with rest position is used in such applications where the plunger must not protrude continually. In that case the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Specification

Guide
Stainless steelNI AISI 303


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


T-handle
Plastic, Polyamide (PA)

  • Not removable
  • Black, matte

Pressure spring
Stainless steel AISI 302


Hex nut ISO 8675
Stainless steel


RoHS

Accessory

GN 412.4 Positioning Bushings
GN 412.5 Positioning Bushings
GN 609.5 Distance Bushings (to Limit the Thread Length)

Hide technical drawing
GN 817.4 Indexing Plungers, Stainless Steel, with T-handle sketch

Article options / Table

Type

BWithout rest position, without lock nut
BKWithout rest position, with lock nut
CWith rest position, without lock nut
CKWith rest position, with lock nut
Show / Hide columns
d1
Plunger -0,02/-0,05
Guide H7
l1d2kl2l3l4l5A/FSpring load in N≈
Initial

End
66M 12 x 1,5204822654146,519
69M 12 x 1,520482265414625
88M 16 x 1,5255926859178,526
812M 16 x 1,5255926859178,528
1012M 16 x 1,5255926859179,538
1215M 20 x 1,525683310592211,540

Build & Price

Bolt diameter d1
Stroke l1
Type




Material

Specifications

Bolt diameter d1
Stroke l1
Type




Material

Selected Part (How to order)

Total (net)
12,84 €
plus VAT 2,44 €
gross 15,28 €
Weight: 0,031 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 760 pcs. deliverable in 1-2 days
  • For orders of 761 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817.4-6-6-B-NIGN 817.4-6-6-BK-NIGN 817.4-6-6-C-NIGN 817.4-6-6-CK-NIGN 817.4-6-9-B-NIGN 817.4-6-9-BK-NIGN 817.4-6-9-C-NIGN 817.4-6-9-CK-NIGN 817.4-8-8-B-NIGN 817.4-8-8-BK-NIGN 817.4-8-8-C-NIGN 817.4-8-8-CK-NIGN 817.4-8-12-B-NIGN 817.4-8-12-BK-NIGN 817.4-8-12-C-NIGN 817.4-8-12-CK-NIGN 817.4-10-12-B-NIGN 817.4-10-12-BK-NIGN 817.4-10-12-C-NIGN 817.4-10-12-CK-NIGN 817.4-12-15-B-NIGN 817.4-12-15-BK-NIGN 817.4-12-15-C-NIGN 817.4-12-15-CK-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback