GN 663 Breather Caps Plastic

Breather Caps GN 663: Plastic
Original design
code: SFN. / SFP. / SFP+a
Type: A - Without dipstick

Product description

Function and operational criteria of breather caps GN 663, see description of function.

Breather caps can be connected by either a threaded or a bayonet (BA) fitting and filler strainer GN 664 or GN 664.1.

The bayonet type can be secured by means of the attached chain.

MAX-MIN markings can easily be added to the flats of a dipstick (see GN 109).

Specification

  • Plastic
    • Temperature resistant up to 100 °C
    • Upper part (cap)
      Orange, RAL 2004OROR
    • Lower part (threaded part / bayonet)
      Black, matte finish

  • Seal
    Rubber NBR (Perbunan®)

  • Air filter PU-foam (Polyurethane)
    • Filtration 40 µm
    • Temperature resistant up to 100° C

  • Dipstick
    Steel, phosphated

RoHS

Accessory

Filler Strainers GN 664 (for vertical installation)
Filler Strainers GN 664.1 (for side mounting)

On request

Fluid level markings / special lengths
see GN 109

  • Cap without imprint "OIL" or other imprint
Hide technical drawing
GN 663 Breather Caps, Plastic sketch

Article options / Table

Type

AWithout dipstick
B*With dipstick

Identification no.

2With splash guards, with PU filter
4Without splash guards, with PU filter
Show / Hide columns
d1d2
Thread
d3d4d5d6d7l1l2l3l4l5l6
70G 3/4-683516-15663--173
70G 1 1/4-68-23-17-59--179
70G 2-68-23-17-59--179
70-BA3968--23---1456179
* only available for identification no. 2

Build & Price

Outside diameter d1
Bayonet d3
Thread d2
Type


Identification no.


Outside diameter d1
Bayonet d3
Thread d2
Type


Identification no.


Description of function

Skizze Funktion GN 663

Breather caps GN 663 are normally used in larger oil reservoirs which must be ventilated and whose level changes rapidly. The latter requires a high air flow rate during breathing / ventilating (Breather Caps GN 552 are usually sufficient for smaller containers and gears).

If agitated, there is the risk that oil will leak. With properly aligned and shaped splash guards (see schematic drawing), these breather caps prevent the oil from leaking without substantially disrupting the ventilation / breathing process (pressure compensation)

The splash guards can be left out if their function is no longer needed or if a maximum air flow rate is desired.

A filter is used to protect the oil from outside pollution (dust). The filter is made of PU foam with a filtration of 40 µm. The filter in these breather caps has a large volume for longer service life, i.e. it does not clog up too quickly.

Sketch GN 663 1. Sketch GN 663 2.

Air flow rate [l/min] in reliance on the pressure
difference Δp [mbar] container / outside space
with filter (40 µm): 70-G2, 70-G3/4, 70-BA39, 70-G3/4
without filter: 70-G2
Type without splash guards (Identification no. 4)

Air flow rate [l/min] in reliance on the pressure
difference Δp [mbar] container / outside space
with filter (40 µm): 70-G3/4, 70-G1 1/4, 70-BA39
without filter: 70-G2
Type with splash guards (Identification no. 2)

Selected Part (How to order)

Total (net)
13,29
plus VAT 2,53 €
gross 15,82 €
In stock
ELESA Code: 54731
Description: SFN.70 BA+F
Weight: 0,081 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 663-70-G3/4-A-2GN 663-70-G3/4-B-2GN 663-70-G3/4-A-4GN 663-70-G11/4-A-2GN 663-70-G11/4-B-2GN 663-70-G11/4-A-4GN 663-70-G2-A-2GN 663-70-G2-B-2GN 663-70-G2-A-4GN 663-70-BA39-A-2GN 663-70-BA39-B-2GN 663-70-BA39-A-4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback