GN 62444.1 Mounting Nuts Brass / Stainless Steel / Plastic, PG Thread

Mounting Nuts GN 62444.1: Brass / Stainless Steel / Plastic, PG Thread
Material: KLG - Plastic
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Mounting nuts GN 62444.1 are used for fastening cable glands, reducers or threaded plugs in through holes in enclosures.

Specification

BrassMS
Nickel-plated


Stainless steelNI AISI 303


PlasticKLG, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -40 °C to +100 °C
  • Gray, RAL 7035

RoHS

Hide technical drawing
GN 62444.1 Mounting Nuts, Brass / Stainless Steel / Plastic, PG Thread sketch

Article options / Table

Show / Hide columns
d
MS

NI

KLG
b
MS

NI

KLG
e ≈
MS

NI

KLG
s
MS

NI

KLG
PG 7PG 7PG 72,82,8516,515,420,9151419
PG 9PG 9PG 92,82,8519,920,924,1181922
PG 11PG 11PG 1133523,423,926212224
PG 13,5PG 13,5PG 13,533625,426,329232427
PG 16PG 16PG 1633628,929,633,2262730
PG 21PG 21PG 213,53,5735,435,739323236
PG 29PG 29PG 294474545,550414146
PG 36PG 36PG 365585765,966,1516060
PG 42-PG 425-864,7-73,360-65
PG 48-PG 485,5-869-78,564-70

Build & Price

Thread d (MS)
Thread d (NI)
Thread d (KLG)
Material



Specifications

Thread d (MS)
Thread d (NI)
Thread d (KLG)
Material



Selected Part (How to order)

Total (net)
0,11 €
plus VAT 0,02 €
gross 0,13 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 58 pcs. deliverable in 1-2 days
  • For orders of 59 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62444.1-PG7-MSGN 62444.1-PG7-NIGN 62444.1-PG7-KLGGN 62444.1-PG9-MSGN 62444.1-PG9-NIGN 62444.1-PG9-KLGGN 62444.1-PG11-MSGN 62444.1-PG11-NIGN 62444.1-PG11-KLGGN 62444.1-PG13,5-MSGN 62444.1-PG13,5-NIGN 62444.1-PG13,5-KLGGN 62444.1-PG16-MSGN 62444.1-PG16-NIGN 62444.1-PG16-KLGGN 62444.1-PG21-MSGN 62444.1-PG21-NIGN 62444.1-PG21-KLGGN 62444.1-PG29-MSGN 62444.1-PG29-NIGN 62444.1-PG29-KLGGN 62444.1-PG36-MSGN 62444.1-PG36-NIGN 62444.1-PG36-KLGGN 62444.1-PG42-MSGN 62444.1-PG42-KLGGN 62444.1-PG48-MSGN 62444.1-PG48-KLG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback