GN 612 Cam Action Indexing Plungers Stainless Steel

Cam Action Indexing Plungers GN 612: Stainless Steel
Type: A - without plastic cap, without lock nut
Material: NI - Stainless steel
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hide technical drawing
GN 612 Cam Action Indexing Plungers, Stainless Steel sketch

Article options / Table

Type

Awithout plastic cap, without lock nut
AKWithout plastic cap, with lock nut
BWith plastic cap, without lock nut
BKWith plastic cap, with lock nut
Show / Hide columns
d1
Pin -0,05/-0,08
Bore H7
d2d3l1l2l3 +1,5l4l5Spring load in N ≈
initial

end
4*M 10M 10 x 11037,561921-720
5*M 10M 10 x 11037,561921-720
5M 12M 12 x 1,512478262632818
6*M 10M 10 x 11037,561921-720
6M 12M 12 x 1,512478262632818
6M 16M 16 x 1,51656103032421129
8M 12M 12 x 1,512478262632818
8M 16M 16 x 1,51656103032421129
8M 20M 20 x 1,52069123637522157
10M 16M 16 x 1,51656103032421129
10M 20M 20 x 1,52069123637522157
12M 20M 20 x 1,52069123637522157
* These sizes are only available in Type A and Type AK.

Build & Price

Bolt diameter d1
Thread d2
Fine thread d2
Type




Material

Specifications

Bolt diameter d1
Thread d2
Fine thread d2
Type




Material

Selected Part (How to order)

Total (net)
11,87
plus VAT 2,26 €
gross 14,13 €
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 177 pcs. deliverable in 1-2 days
  • For orders of 178 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 612-4-M10-A-NIGN 612-4-M10-AK-NIGN 612-4-M10x1-A-NIGN 612-4-M10x1-AK-NIGN 612-5-M10-A-NIGN 612-5-M10-AK-NIGN 612-5-M10x1-A-NIGN 612-5-M10x1-AK-NIGN 612-5-M12-A-NIGN 612-5-M12-AK-NIGN 612-5-M12-B-NIGN 612-5-M12-BK-NIGN 612-5-M12x1,5-A-NIGN 612-5-M12x1,5-AK-NIGN 612-5-M12x1,5-B-NIGN 612-5-M12x1,5-BK-NIGN 612-6-M10x1-A-NIGN 612-6-M10x1-AK-NIGN 612-6-M10-A-NIGN 612-6-M10-AK-NIGN 612-6-M12x1,5-A-NIGN 612-6-M12x1,5-AK-NIGN 612-6-M12x1,5-B-NIGN 612-6-M12x1,5-BK-NIGN 612-6-M12-A-NIGN 612-6-M12-AK-NIGN 612-6-M12-B-NIGN 612-6-M12-BK-NIGN 612-6-M16x1,5-A-NIGN 612-6-M16x1,5-AK-NIGN 612-6-M16x1,5-B-NIGN 612-6-M16x1,5-BK-NIGN 612-6-M16-A-NIGN 612-6-M16-AK-NIGN 612-6-M16-B-NIGN 612-6-M16-BK-NIGN 612-8-M12x1,5-A-NIGN 612-8-M12x1,5-AK-NIGN 612-8-M12x1,5-B-NIGN 612-8-M12x1,5-BK-NIGN 612-8-M12-A-NIGN 612-8-M12-AK-NIGN 612-8-M12-B-NIGN 612-8-M12-BK-NIGN 612-8-M16x1,5-A-NIGN 612-8-M16x1,5-AK-NIGN 612-8-M16x1,5-B-NIGN 612-8-M16x1,5-BK-NIGN 612-8-M16-A-NIGN 612-8-M16-AK-NIGN 612-8-M16-B-NIGN 612-8-M16-BK-NIGN 612-8-M20x1,5-A-NIGN 612-8-M20x1,5-AK-NIGN 612-8-M20x1,5-B-NIGN 612-8-M20x1,5-BK-NIGN 612-8-M20-A-NIGN 612-8-M20-AK-NIGN 612-8-M20-B-NIGN 612-8-M20-BK-NIGN 612-10-M16x1,5-A-NIGN 612-10-M16x1,5-AK-NIGN 612-10-M16x1,5-B-NIGN 612-10-M16x1,5-BK-NIGN 612-10-M16-A-NIGN 612-10-M16-AK-NIGN 612-10-M16-B-NIGN 612-10-M16-BK-NIGN 612-10-M20x1,5-A-NIGN 612-10-M20x1,5-AK-NIGN 612-10-M20x1,5-B-NIGN 612-10-M20x1,5-BK-NIGN 612-10-M20-A-NIGN 612-10-M20-AK-NIGN 612-10-M20-B-NIGN 612-10-M20-BK-NIGN 612-12-M20x1,5-A-NIGN 612-12-M20x1,5-AK-NIGN 612-12-M20x1,5-B-NIGN 612-12-M20x1,5-BK-NIGN 612-12-M20-A-NIGN 612-12-M20-AK-NIGN 612-12-M20-B-NIGN 612-12-M20-BK-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback