GN 612.8 Cam Action Indexing Plungers Threaded Body Zinc Die Casting

Cam Action Indexing Plungers GN 612.8: Threaded Body Zinc Die Casting
Type: AK - With lock nut

Product description

Cam action indexing plungers GN 612.8 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. The groove allows safe positioning.

These cam action indexing plungers made of die-cast zinc are very reasonably priced design versions.

Specification

  • Guide
    Zinc die casting
    Zinc plated, blue passivated

  • Plunger pin
    Steel
    Zinc plated, blue passivated

  • Lever
    Plastic (Polyamide PA)
    • Black, matte finish
    • Not removable

RoHS

Accessory

GN 609.5 Distance Bushings
GN 612.1 Mounting Blocks
GN 412.1 Mounting Blocks (Zinc die casting)

Hide technical drawing
GN 612.8 Cam Action Indexing Plungers, Zinc Die Casting sketch

Article options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns
d1
Pin -0,05
Bore +0,1/+0,05
d2l1l2l3l4A/FMax. tightening
torque
in Nm
Spring load in N ≈
initial

end
4M 12 x 1,548825251312822
5M 12 x 1,548825251312822
6M 12 x 1,548825251312822
6M 16 x 1,556,510283018201130
8M 16 x 1,556,510283018201130
8M 20 x 1,569,512363722302056
10M 16 x 1,556,510283018201130
10M 20 x 1,569,512363722302056
12M 20 x 1,569,512363722302056

Build & Price

Bolt diameter d1
Collet thread d2
Type


Bolt diameter d1
Collet thread d2
Type


Selected Part (How to order)

Total (net)
6,43
plus VAT 1,22 €
gross 7,65 €
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 125 pcs. deliverable in 1-2 days
  • For orders of 126 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 612.8-4-M12x1,5-AGN 612.8-4-M12x1,5-AKGN 612.8-5-M12x1,5-AGN 612.8-5-M12x1,5-AKGN 612.8-6-M12x1,5-AGN 612.8-6-M12x1,5-AKGN 612.8-6-M16x1,5-AGN 612.8-6-M16x1,5-AKGN 612.8-8-M16x1,5-AGN 612.8-8-M16x1,5-AKGN 612.8-8-M20x1,5-AGN 612.8-8-M20x1,5-AKGN 612.8-10-M16x1,5-AGN 612.8-10-M16x1,5-AKGN 612.8-10-M20x1,5-AGN 612.8-10-M20x1,5-AKGN 612.8-12-M20x1,5-AGN 612.8-12-M20x1,5-AK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback