GN 589.5 Lifting Points Stainless Steel, for Welding

Lifting Points GN 589.5: Stainless Steel, for Welding
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Lifting points GN 589.5 are intended for suspending lifting gear and lashing elements and are characterized by a particularly low profile. They are welded e.g. to load attachment points or directly onto the load itself and can absorb loads in any direction.

The nominal load capacity specified in the table is clearly marked on the lifting point. It applies to the least favorable load case of the listed load types.

Lifting points GN 589 comply with Machinery Directive 2006 / 42 / EG.

Specification

Stainless steel German Material No. 1.4462

  • Forged
  • 100 % electro magnetic tensile tested to EN 1677
  • Passivated by pickling

RoHS

Hide technical drawing
GN 589.5 Lifting Points, Stainless Steel, for Welding sketch

Article options / Table

Show / Hide columns
bdh1h2k1k2Nominal load
capacity
in t (WLL)
Max. permitted
lashing force
in daN (LC)
7032385012220,81600
1003541,55716301,63200
13750598023412,75400

Build & Price

Width b
Width b

Load capacity

33892310-4725-440c-ade0-e63a12902418
Show / Hide columns
bF1
max. in t
F2
max. in t
700,83
1001,65
1372,77,5

Discard maturity / Service life / Safety instructions

94b57924-eae1-4bb0-aee5-d0ea85de62d8

  1. The wear marks can be used to check the wear of the lifting point. If these coincide with the outer contour or the contour of the bore, the end of the service life of the lifting point has been reached, which is also referred to as discard maturity.

  2. If the lifting point is bent or has damage or cracks, it is no longer safe to continue using it and must therefore not be used.

In either case, the lifting point must be replaced.

Fastening / Welding instructions

15cc4b37-e5f4-49c2-b423-990e856c5e29
Show / Hide columns
ba
Size fillet seam
703
1004
1376
1727
2288

Welding must be made by an approved welder in accordance with EN 9606-1. The specified loading values are valid for an operating temperature of between –40 °C and +200 °C. Load capacities under higher temperatures provided on request.

The information in the operating instructions must be observed during installation, initial operation, and use. These are enclosed with the product or are provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
105,21
plus VAT 19,99 €
gross 125,20 €
In stock
Weight: 0,200 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 589.5-70GN 589.5-100GN 589.5-137

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback