GN 541.3 Oil Sight Glasses Crystal Clear Plastic, Sealing Collared, with Prismatic Effect

Oil Sight Glasses GN 541.3: Crystal Clear Plastic, Sealing Collared, with Prismatic Effect
Original design
code: HFTR-PR

Product description

Prismatic oil sight glasses GN 541.3 are practically indestructible. Therefore, they are designed to be relatively thin.

These oil sight glasses use the so-called prismatic effect of a „cat’s eye“ to give a clear and unmistakable oil level reading irrespective of oil color or viscosity. The advantage of these effects becomes obvious in case of a total underfilling or overfilling and monitoring the situation under unfavourable conditions.

Prismatic oil sight glasses GN 541.3 can also be used in tanks which are pressurised. Test results are available.

Specification

Body
Plastic, Polyamid (PA 6-T)

  • Operating temperature -30 °C to +100 °C
  • Crystal clear
  • Ageing resistant
  • High mechanical strength
  • Solvent resistant
  • Not suitable for alcohol

Seal
Acrylonitrile butadiene rubber (NBR)


RoHS

Accessory

Mounting Nuts GN 7430

Hide technical drawing
GN 541.3 Oil Sight Glasses, Plastic, Seal Collared, with Prismatic Effect sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2sRecommended
tightening torque
in Nm
15G 1/22810,59248 ... 10
20G 3/43510,510,53210 ... 12
24G 142,51113,53810 ... 12
30,5G 1 1/45219164112 ... 14

Build & Price

Window glass d1
Thread d2
Window glass d1
Thread d2

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
2,82
plus VAT 0,54 €
gross 3,36 €
ELESA Code: 14692
Description: HFTR.15/PR-1/2
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 102 pcs. deliverable in 1-2 days
  • 272 pcs. deliverable in 3-7 days
  • 442 pcs. deliverable in 5-9 days
  • For orders of 443 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 541.3-15-G1/2GN 541.3-20-G3/4GN 541.3-24-G1GN 541.3-30,5-G11/4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback