GN 541.5 Oil Sight Glasses Plastic, with Prismatic Effect, Temperature Resistant up to 150 °C

Oil Sight Glasses GN 541.5: Plastic, with Prismatic Effect, Temperature Resistant up to 150 °C
Original design
code: HFTX-HT-GL

Product description

Oil sight glasses GN 541.5 have a high mechanical strength. Therefore, they are designed to be relatively thin.

These oil sight glasses are fitted with a window creating a prismatic effect of a “cat’s eye” to provide a clearer and unmistakable oil level reading irrespective of oil color or viscosity. The advantage of this effect becomes obvious in cases such as underfilling or overfilling and monitoring the situation under unfavorable conditions.

Oil sight glasses GN 541.5 can also be used for tanks of water or water-glycol solutions (max. 50 %). Tests regarding maximum pressure are available.

Assembly instructions:
For mounting on walls of less than 4 mm thickness please use a mounting nut GN 7430.

Specification

  • Plastic
    Transparent, sulfonic acid-based
    • Light bronze color
    • Temperature resistant up to 150 °C
      (up to 180 °C for short periods of time)
    • High chemical resistance
    • Water-glycol resistant

  • Seal
    • Fluorine rubber (FKM)
    • Green

RoHS

Accessory

Mounting Nuts GN 7430
Welding Sockets GN 7490

Hide technical drawing
GN 541.5 Oil Sight Glasses, Plastic, with Prismatic Effect, Temperature Resistant up to 150 °C sketch

Article options / Table

Show / Hide columns
d1d2d3l1l2sRecommended tightening torque in Nm
9G 1/418106152 ... 3
11G 3/8227,57193 ... 5
14G 1/22610,58224 ... 6
20G 3/431,510,59276 ... 8
25G 1401110348 ... 10
30G 1 1/44711,51340,58 ... 10

Build & Price

Window glass d1
Thread d2
Window glass d1
Thread d2

Assembly Instruction

For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Selected Part (How to order)

Total (net)
3,63
plus VAT 0,69 €
gross 4,32 €
ELESA Code: SP13650-EW642/0
Description: HFTX.9-HT-GL-FKM-1/4 CONF. SINGOLA
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261089
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 195 pcs. deliverable in 1-2 days
  • For orders of 196 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 541.5-9-G1/4GN 541.5-11-G3/8GN 541.5-14-G1/2GN 541.5-20-G3/4GN 541.5-25-G1GN 541.5-30-G11/4

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback