GN 522.8 Spoked Handwheels for Position Indicators GN 000.8 / GN 000.3, plastic

Spoked Handwheels GN 522.8: for Position Indicators GN 000.8 / GN 000.3, plastic
Original design
code: VRTP.-GXX2/VRTP.-GXX+I
Type: A - Without handle

Product description

Handwheels GN 522.8 are similar to spoked handwheels GN 522. They are, however, fitted with a housing to accept position indicators GN 000.8 and GN 000.3 and they are provided with a grub screw for fitting to the shaft.

For large adjustments, the hub bore can be provided with a keyway.

The shape of these handwheels does not only meet all demands for modern design but also covers all aspects for an ergonomical angle.

Specification

Body
Plastic, Polypropylen (PP)

  • Reinforced, shock-resistant
  • Operating temperature 0 °C to +80 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Threaded bushing
Brass


Housing for position indicator
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Revolving handle
Plastic, Polyamide PA)

  • Black, matte finish
  • Spindle steel, zinc plated

Grub screw
Stainless steel


RoHS

Accessory

Position Indicators GN 000.8 (Pendulum System, Analog Indication)
Position Indicators GN 000.3 (Pendulum System, Digital / Analog Indication)

Hide technical drawing
GN 522.8 Spoked Handwheels, for Position Indicators GN 000.8 / GN 000.3, plastic sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
GN 000.8
Size

GN 000.3
Size
16014264076252751128065246060
20016305076283461128084246060
250203558763238701290105256060

Build & Price

Outside diameter d1
Bore code


Bore diameter d2
Type


Outside diameter d1
Bore code


Bore diameter d2
Type


Installation sequence

  1. Install the handwheel to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw.
    Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
39,44
plus VAT 7,49 €
gross 46,93 €
ELESA Code: CE.33111-R
Description: VRTP.160-GXX2-A14
Weight: 0,340 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 5 pcs. deliverable in 1-2 days
  • For orders of 6 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 522.8-160-B14-AGN 522.8-160-B14-DGN 522.8-160-K14-AGN 522.8-160-K14-DGN 522.8-200-B16-AGN 522.8-200-B16-DGN 522.8-200-K16-AGN 522.8-200-K16-DGN 522.8-250-B20-AGN 522.8-250-B20-DGN 522.8-250-K20-AGN 522.8-250-K20-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback