GN 720 Stop Locks Zinc Die Casting, with 4 Indexing Positions (4x90°)

Stop Locks GN 720: Zinc Die Casting, with 4 Indexing Positions (4x90°)
Color: SW - Black, RAL 9005, textured finish

Product description

Stop locks GN 720 may be used as stops and feature a high degree of stability.

The inside ball-spring latching mechanism has 4 latching positions at a distance of 90° each. Thanks to the bolt attachment using the countersunk screw, the latching position is freely selectable.

The bar is solid and may be machined, if required.

The countersunk screw is enclosed part of the order.

Specification

Latch
Zinc die casting
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Indexing mechanism
Stainless steel


Countersunk screw DIN 7991
Stainless steel


RoHS

Hide technical drawing
GN 720 Stop Locks, Zinc Die Casting, with 4 Indexing Positions sketch

Article options / Table

Type

AMounting with countersunk screw
Show / Hide columns
rd1bd2d3l1l2l3l4Load
F max. in N
45M 61319912138,50,5500
65M 8182514141610,50,61000

Build & Price

Length r
Handle diameter d1
Type

Color
Silver
Black
Length r
Handle diameter d1
Type

Color
Silver
Black

Selected Part (How to order)

Total (net)
15,44
plus VAT 2,93 €
gross 18,37 €
incl. material surcharge: 0,08 €
The material surcharge is already included in the price.
Weight: 0,053 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 657 pcs. deliverable in 1-2 days
  • For orders of 658 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 720-45-M6-A-SWGN 720-45-M6-A-SRGN 720-65-M8-A-SWGN 720-65-M8-A-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback