GN 521.8 Disk Handwheels for Position Indicators GN 000.8 / GN 000.3, plastic

Disk Handwheels GN 521.8: for Position Indicators GN 000.8 / GN 000.3, plastic
Original design
code: VDSC.-GXX2+I

Product description

Handwheels GN 521.8 have a recess in the hub to accept a position indicator GN 000.8 / GN 000.3.

For applications where these handwheels are by choice being used without the position indicators, a hub cap is available to cover the empty recess.

Specification

Wheel body
Plastic, Polyamide (PA)

  • Reinforced, shock-resistant
  • Operating temperature 0 °C to +100 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Threaded bushing
Brass


Revolving handle
Plastic, Polyamide (PA)

  • black, matte finish
  • Spindle steel, zinc plated

Grub screw
Stainless Steel


RoHS

Accessory

GN 000.8 Position Indicators (Pendulum System, Analog Indication)
GN 000.3 Position Indicators (Pendulum System, Digital / Analog Indication)
GN 576 Cover Caps (for Control Knobs / Handwheels without Position Indicators)

On request

  • Disk handwheel with retractable handle
  • Disk handwheel with stainless steel bushing
Hide technical drawing
GN 521.8 Disk Handwheels for Position Indicators GN 000.8 / GN 000.3, Plastic sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5bl1l2l3l4rØ
Cylindrical
handle
for position indicators
GN 000.8
Size

GN 000.3
Size
125B 8B 10223576272263416549226060
200B 16B 20304276383470409080256060

Build & Price

Outside diameter d1
Bore code


Bore diameter d2
Type

Outside diameter d1
Bore code


Bore diameter d2
Type

Installation sequence

  1. Install the handwheel to the spindle, create cross hole if necessary, and fasten with set screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw. Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (GN 000.8) respectively pointer and counter (GN 000.3).

Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
33,37
plus VAT 6,34 €
gross 39,71 €
ELESA Code: CE.34015
Description: VDSC.125-GXX2 A-8+I
Weight: 0,290 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 6 pcs. deliverable in 3-7 days
  • For orders of 7 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 521.8-125-B8-DGN 521.8-125-K8-DGN 521.8-125-B10-DGN 521.8-125-K10-DGN 521.8-200-B16-DGN 521.8-200-K16-DGN 521.8-200-B20-DGN 521.8-200-K20-D

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback