GN 517.1 Positioning and Control Symbols for Tapered Knobs GN 518, Mushroom Shaped Handles GN 718.1 and Ball Handles GN 675.1

Positioning and Control Symbols GN 517.1: for Tapered Knobs GN 518, Mushroom Shaped Handles GN 718.1 and Ball Handles GN 675.1
Original design
code: MA.
Symbol code: F1 - Lifting

Product description

Positioning and control symbols for tapered knobs GN 518, mushroom shaped handles GN 718.1 and ball handles GN 675.1 according to customer’s drawing.

Control symbols Ø 20 and Ø 25 for forklift trucks (ISO 3287) are available.

Specification

Control symbols
on self adhesive foil
Print silver-gray / black


RoHS

Hide technical drawing
GN 517.1 Positioning and Control Symbols sketch

Article options / Table

d
20
25

Build & Price

Diameter d
Symbol code















Diameter d
Symbol code















Selected Part (How to order)

Total (net)
0,86 €
plus VAT 0,16 €
gross 1,02 €
ELESA Code: 33601
Description: MA.20-ISO 3287-P1
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 28 pcs. deliverable in 1-2 days
  • 4228 pcs. deliverable in 5-9 days
  • For orders of 4229 pcs. or more, please contact us regarding delivery time.

CAD data

At present, there is no direct download of 3D CAD data or 2D data for this part. Please send your inquiry by email directly to us. As soon as possible, we will send you the desired CAD-data.

Please add here your E-mail!


CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 517.1-20-F1GN 517.1-20-F2GN 517.1-20-F3GN 517.1-20-F4GN 517.1-20-F5GN 517.1-20-F6GN 517.1-20-F7GN 517.1-20-F8GN 517.1-20-F9GN 517.1-20-F10GN 517.1-20-F11GN 517.1-20-F12GN 517.1-20-F13GN 517.1-20-F14GN 517.1-20-F15GN 517.1-25-F1GN 517.1-25-F2GN 517.1-25-F3GN 517.1-25-F4GN 517.1-25-F5GN 517.1-25-F6GN 517.1-25-F7GN 517.1-25-F8GN 517.1-25-F9GN 517.1-25-F10GN 517.1-25-F11GN 517.1-25-F12GN 517.1-25-F13GN 517.1-25-F14GN 517.1-25-F15

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback