GN 917 Double Cam Levers Steel

Double Cam Levers GN 917: Steel

Product description

Double cam levers GN 917 are used for repositioning and clamping. The eccentrical cam has the advantage that the clamping force remains constant in every position of its travel and in addition is self arresting.

The dimension b2 is made to match the head size of swing bolts DIN 444 and swing nuts GN 444.2 respectively.

Specification

Lever
Steel

  • ST 52-3 / German Material No. 1.0570
  • Blackened

King pin
Stainless steel AISI 420
Tempered


Safety circlip DIN 417
Stainless steel AISI 301


Handle
Plastic, Polyvinyl chloride (PVC)

  • Red, oil resistant
  • Operating temperature up to 60 °C

RoHS

Accessory

DIN 444 Swing Bolts
GN 444.2 Swing Nuts

Hide technical drawing
GN 917 Double Cam Levers, Steel sketch

Article options / Table

Show / Hide columns
db1b2h1h2h3lr1r2s
Stroke
cam
r2-h3
Total stroke
813919,54141211417,221,073,879,07
10171224,54171513821,626,454,8511,45
12201431,8121181572834,296,2916,29

Build & Price

Diameter d
Width b1
Diameter d
Width b1

Selected Part (How to order)

Total (net)
34,38 €
plus VAT 6,53 €
gross 40,91 €
Weight: 0,085 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 38 pcs. deliverable in 1-2 days
  • 789 pcs. deliverable in 3-7 days
  • For orders of 790 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 917-8-13GN 917-10-17GN 917-12-20

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback