GN 429 Cabinet U-Handles Stainless Steel, Hygienic Design

Cabinet U-Handles GN 429: Stainless Steel, Hygienic Design
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (Sealing ring): H - HNBR
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Cabinet U-handles GN 429 are intended for use in hygienic areas. The versions with PL finish comply additionally according to the guidelines of the EHEDG and DGUV Test guidelines.

The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

Specification

Handle
Stainless steelA4 AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing rings

  • HNBRH
    Operating temperature -25 °C to + 150 °C
  • EPDME
    Operating temperature -40 °C to + 120 °C
  • FKMF
    Operating temperature -5 °C to +200 °C
  • FDA compliant material
  • Blue
  • Hardness 85±5 Shore A

RoHS

Accessory

GN 7600 Sealing Rings

Hide technical drawing
GN 429 Cabinet U-Handles, Stainless Steel, Hygienic Design sketch

Article options / Table

Show / Hide columns
d1Length l ±0,5d2d3hrt
min.
12125160200M 512,8511412
16160200250M 616,8591812
20200250300M 820,8852215

Build & Price

Material

Handle diameter d1
Length l
Finish
Material (Sealing ring)



Material

Handle diameter d1
Length l
Finish
Material (Sealing ring)



Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at ganternorm.com.

Selected Part (How to order)

Total (net)
23,66
plus VAT 4,50 €
gross 28,16 €
incl. material surcharge: 1,13 €
The material surcharge is already included in the price.
Weight: 0,170 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 98 pcs. deliverable in 1-2 days
  • For orders of 99 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 429-A4-12-125-MT-HGN 429-A4-12-125-PL-HGN 429-A4-12-125-MT-EGN 429-A4-12-125-PL-EGN 429-A4-12-125-MT-FGN 429-A4-12-125-PL-FGN 429-A4-12-160-MT-HGN 429-A4-12-160-PL-HGN 429-A4-12-160-MT-EGN 429-A4-12-160-PL-EGN 429-A4-12-160-MT-FGN 429-A4-12-160-PL-FGN 429-A4-12-200-MT-HGN 429-A4-12-200-PL-HGN 429-A4-12-200-MT-EGN 429-A4-12-200-PL-EGN 429-A4-12-200-MT-FGN 429-A4-12-200-PL-FGN 429-A4-16-160-MT-HGN 429-A4-16-160-PL-HGN 429-A4-16-160-MT-EGN 429-A4-16-160-PL-EGN 429-A4-16-160-MT-FGN 429-A4-16-160-PL-FGN 429-A4-16-200-MT-HGN 429-A4-16-200-PL-HGN 429-A4-16-200-MT-EGN 429-A4-16-200-PL-EGN 429-A4-16-200-MT-FGN 429-A4-16-200-PL-FGN 429-A4-16-250-MT-HGN 429-A4-16-250-PL-HGN 429-A4-16-250-MT-EGN 429-A4-16-250-PL-EGN 429-A4-16-250-MT-FGN 429-A4-16-250-PL-FGN 429-A4-20-200-MT-HGN 429-A4-20-200-PL-HGN 429-A4-20-200-MT-EGN 429-A4-20-200-PL-EGN 429-A4-20-200-MT-FGN 429-A4-20-200-PL-FGN 429-A4-20-250-MT-HGN 429-A4-20-250-PL-HGN 429-A4-20-250-MT-EGN 429-A4-20-250-PL-EGN 429-A4-20-250-MT-FGN 429-A4-20-250-PL-FGN 429-A4-20-300-MT-HGN 429-A4-20-300-PL-HGN 429-A4-20-300-MT-EGN 429-A4-20-300-PL-EGN 429-A4-20-300-MT-FGN 429-A4-20-300-PL-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback