GN 3440.1 Ball Joints for Base Plates GN 3441, Plastic

Ball Joints GN 3440.1: for Base Plates GN 3441, Plastic
Original design SJF

Product description

Ball joints GN 3440.1 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They are used with base plates GN 3441 for setting up and leveling machines, devices and equipment.

The internal thread can be used directly for space-saving fastening or can accommodate application-specific threaded studs, e.g. from spacers or threaded spindles. Forces must be introduced via the flat surface of the external hex.

Specification

PlasticPA, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

RoHS

Accessory

GN 3441 Base Plates (Plastic)

Hide technical drawing
GN 3440.1 Ball Joints, for Base Plates GN 3441, Plastic sketch

Article options / Table

Show / Hide columns
d1d2Length lA/FtMaximum tightening torque
in kN
14M 62116104
14M 82116106
24M 1036241610
24M 1236241612

Build & Price

Material

Diameter d1
Thread d2
Material

Diameter d1
Thread d2

Selected Part (How to order)

Total (net)
1,12
plus VAT 0,21 €
gross 1,33 €
ELESA Code: 300011
Description: SJF-14-M6
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 191 pcs. deliverable in 1-2 days
  • 563 pcs. deliverable in 3-7 days
  • 935 pcs. deliverable in 5-9 days
  • For orders of 936 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3440.1-PA-14-M6GN 3440.1-PA-14-M8GN 3440.1-PA-24-M10GN 3440.1-PA-24-M12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback