GN 3440 Threaded Studs for Base Plates GN 3441, Plastic

Threaded Studs GN 3440: for Base Plates GN 3441, Plastic
Original design STP

Product description

Threaded studs GN 3440 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They are used with base plates GN 3441 for setting up and leveling machines, devices and equipment.

The static load capacity values specified in the table are non-binding guidelines; exceeding these values may result in deformation or component failure.

Specification

PlasticPA, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

RoHS

Accessory

Base Plates GN 3441 (Plastic)

Hide technical drawing
GN 3440 Threaded Studs, for Base Plates GN 3441, Plastic sketch

Article options / Table

Show / Hide columns
d1d2l1l2A/F1A/F2tStatic load
in kN
(see information)
14M 84469-2116352,7
14M 104469992116464,8
14M 124469992116576,8

Build & Price

Material

Diameter d1
Thread d2
Length l1
Specifications

Material

Diameter d1
Thread d2
Length l1

Compatibility / Assembly Instructions

32932e11-c4fc-4db4-bf70-6b996b39bfe2

Selected Part (How to order)

Total (net)
1,19
plus VAT 0,23 €
gross 1,42 €
Delivery time 3-7 days
ELESA Code: 317121-BP
Description: STP-14-M8x44-BP
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 3440-PA-14-M8-44GN 3440-PA-14-M8-69GN 3440-PA-14-M10-44GN 3440-PA-14-M10-69GN 3440-PA-14-M10-99GN 3440-PA-14-M12-44GN 3440-PA-14-M12-69GN 3440-PA-14-M12-99

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback