GN 2370 Spacer Plates Stainless Steel, for Hinges

Spacer Plates GN 2370: Stainless Steel, for Hinges
Stainless-Steel-Quality-Class-2

Product Family Stainless Steel Quality Class 2

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Tolerances of chamfers, different sheet metal thicknesses or the use of seals could mean that the mounting surfaces of the hinges on the frame and door do not have the desired separating distance.

Spacer plates GN 2370 are designed as accessories for multiple families of hinges, and their dimensions allow them to be used as shims either individually or in combination to achieve the desired position or height compensation.

The table includes a number of potential compensation heights which can be accomplished by shimming with one or two spacer plates.

Specification

Stainless steel AISI 304NI
Matte finish, tumbledMT


RoHS

Hide technical drawing
GN 2370 Spacer Plates, Stainless Steel, for Hinges sketch

Article options / Table

Show / Hide columns
l2sb1b2dl1m1m2Suitable for hinges
with hole spacing m2
GN 235 | GN 337
GN 337.1 | GN 437


GN 237
GN 237.1
GN 7231
GN 7233
GN 7237


GN 237.3
(Type A)


GN 437.1
GN 437.2
GN 437.3
GN 437.4
3011,53510,864301818-x--
4011,53514,57,55402525xx--
5011,53518106503030xxx-
6011,53521,512,58603636xxxx
Show / Hide columns
Height
compensation
Plate thickness sHeight
compensation
Plate thickness sHeight
compensation
Plate thickness s
11-33-63 + 3
1,51,5-43 + 1-6,55 + 1,5
21 + 1-4,53 + 1,5-85 + 3
2,51 + 1,5-55-105 + 5

Build & Price

Material

l2
Width s
Finish
Material

l2
Width s
Finish

Selected Part (How to order)

Total (net)
0,59
plus VAT 0,11 €
gross 0,70 €
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 744 pcs. deliverable in 1-2 days
  • For orders of 745 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2370-NI-30-1-MTGN 2370-NI-30-1,5-MTGN 2370-NI-30-3-MTGN 2370-NI-30-5-MTGN 2370-NI-40-1-MTGN 2370-NI-40-1,5-MTGN 2370-NI-40-3-MTGN 2370-NI-40-5-MTGN 2370-NI-50-1-MTGN 2370-NI-50-1,5-MTGN 2370-NI-50-3-MTGN 2370-NI-50-5-MTGN 2370-NI-60-1-MTGN 2370-NI-60-1,5-MTGN 2370-NI-60-3-MTGN 2370-NI-60-5-MT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback