GN 2290 Bolt Sets for Hinge Leafs GN 2291, Plastic / Pin Steel

Bolt Sets GN 2290: for Hinge Leafs GN 2291, Plastic / Pin Steel
Identification no.: 1 - For two-part hinges

Product description

Bolt sets GN 2290 are designed as accessories for GN 2291 hinge wings for mounting individual hinge versions.

Bolt sets with identification no. 1 are designed for hinges with two hinge leafs, bolt sets with identification no. 2 and 3 are designed for hinges with three hinge leafs. Bolt sets with identification no. 2 are used exclusively for short middle leafs with a length of 40 mm. Bolt sets with identification no. 3 must be used for longer middle leafs.

Specification

Bearing bushing / Cover cap
Plastic, Polyamide (PA)
Graphite gray, RAL 7024GRGR


Tapered dowel pin ISO 8741
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 2290 Bolt Sets, for Hinge Leafs GN 2291 sketch

Article options / Table

Identification no.

1For two-part hinges
2For three-part hinges, with short middle wing
3For three-part hinges, with elongated middle wing
Show / Hide columns
d1d2d3 ± 0,2d4d5l1l2l3l4l5l6l7
66,1513,987,86050331207,51,5

Build & Price

Identification no.



Color
Graphite gray
Identification no.



Color
Graphite gray

Mounting information

a95d5f1a-3eca-43fc-83ef-13236da6dc53

left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

72e69018-fca2-42d7-82fe-cfb621325b2f

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and at least one left hinge.

4ab8bd66-2f7b-4f49-b481-1bd920baf9e0

Mounting

  1. Position the bearing bushing with the desired installation direction on the hinge leaf. Then insert a screw with a collar such as socket button head screws ISO 7380 into the bearing bushing to protect the bearing bushing collar from damage while pounding in.
  2. Pound in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge leaf.
  3. Remove the burr on the bearing bushing using a knife.
  4. Pound in the bearing bushing all the way.
  5. Remove the screw.
  6. Pound a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge leaf.

Insert the other bearing bushings according to points 1 to 5.

Selected Part (How to order)

Total (net)
2,15
plus VAT 0,41 €
gross 2,56 €
In stock
Weight: 0,016 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2290-1-GRGN 2290-2-GRGN 2290-3-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback