GN 2291 Hinge Leafs Aluminum, for Aluminum Profiles / Panel Elements

Hinge Leafs GN 2291: Aluminum, for Aluminum Profiles / Panel Elements
Type: AF - Exterior hinge leaf
Coding: A - Without bores
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Hinge leafs GN 2291 can be combined with bolt sets GN 2290 into individualized hinge versions.

As of a hinge leaf length of l2 ≥ 250 mm, individual lengths can be realized by shortening the hinge leaf given the greater hole spacings.

Specification

Aluminum
Anodized, natural colorELEL


RoHS

Accessory

Bolt Sets GN 2290

On request

  • Other lengths and hole spacings
  • Other finishes
Hide technical drawing
GN 2291 Hinge Leafs, for Aluminum Profiles / Panel Elements sketch

Article options / Table

Type

AFExterior hinge leaf
ANExterior hinge leaf, with guide step
IFInterior hinge leaf
INInterior hinge leaf, with guide step

Coding

AWithout bores
CWith countersunk holes
Show / Hide columns
l1
Type AF
Type AN

Type IF
Type IN
l2d1d2d3l3l4m1
Type AF / AN

Type IF / IN
m2m3m4- 0,3s1s2
43504080250*400*6,6148364320,427,5505015083,56,5
*only available in types AF / IF

Build & Price

l1 (Type AF / AN)
l1 (Type IF / IN)
l2
Type




Coding


Finish
Anodized, natural color
l1 (Type AF / AN)
l1 (Type IF / IN)
l2
Type




Coding


Finish
Anodized, natural color

Mounting information

a95d5f1a-3eca-43fc-83ef-13236da6dc53

left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

72e69018-fca2-42d7-82fe-cfb621325b2f

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and at least one left hinge.

4ab8bd66-2f7b-4f49-b481-1bd920baf9e0

Mounting

  1. Position the bearing bushing with the desired installation direction on the hinge leaf. Then insert a screw with a collar such as socket button head screws ISO 7380 into the bearing bushing to protect the bearing bushing collar from damage while pounding in.
  2. Pound in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge leaf.
  3. Remove the burr on the bearing bushing using a knife.
  4. Pound in the bearing bushing all the way.
  5. Remove the screw.
  6. Pound a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge leaf.

Insert the other bearing bushings according to points 1 to 5.

Selected Part (How to order)

Total (net)
4,10
plus VAT 0,78 €
gross 4,88 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2291-43-40-AF-A-ELGN 2291-43-40-AF-C-ELGN 2291-43-40-AN-A-ELGN 2291-43-40-AN-C-ELGN 2291-50-40-IF-A-ELGN 2291-50-40-IF-C-ELGN 2291-50-40-IN-A-ELGN 2291-50-40-IN-C-ELGN 2291-43-80-AF-A-ELGN 2291-43-80-AF-C-ELGN 2291-43-80-AN-A-ELGN 2291-43-80-AN-C-ELGN 2291-50-80-IF-A-ELGN 2291-50-80-IF-C-ELGN 2291-50-80-IN-A-ELGN 2291-50-80-IN-C-ELGN 2291-43-250-AF-A-ELGN 2291-43-250-AF-C-ELGN 2291-50-250-IF-A-ELGN 2291-50-250-IF-C-ELGN 2291-43-400-AF-A-ELGN 2291-43-400-AF-C-ELGN 2291-50-400-IF-A-ELGN 2291-50-400-IF-C-EL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback