GN 160.1 Hinge Detachable, with Eccentric Pin, Plastic

Hinge GN 160.1: Detachable, with Eccentric Pin, Plastic
Original design
code: CFO.

Product description

On hinges GN 160.1 the two pin halves which form the fulcrum are offset from each other by 0.5 mm and therefore, eccentric. Hence the position of the door can be altered or readjusted in relation to the frame.

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 80° C

  • Pin
    Plastic (Polyacetal POM)

RoHS

Hide technical drawing
GN 160.1 Hinge with Eccentric Pin, Plastic sketch

Article options / Table

Show / Hide columns
l1l2ad1d2h1h2l3l4l5m1m2s
356425,581691631619198,5

Build & Price

Width l1
Length l2
Width l1
Length l2

Construction and assembly instruction

The hinge section is to be attached to the door frame with the octagon holder.

The caps are removable, allowing the pin to be inserted from both sides. The fixed hinge section can so be attached to a door frame positioned either on the left or on the right.

First insert the pin such that the reference marking of the pin coincides with the arrow at the hinge.

The eccentric pin is to be placed in eight positions via the octagon.

Depending on position, I1 changes: min. 34.5 / max. 35.5.

GN 160.1 assembly GN 160.1 assembly 2

Aligning the door

To align the door, the eccentric pin of the top and bottom hinge may be turned into the required position.

Sketch GN 160.1 down Sketch GN 160.1 up

Hinge 1: Turn pin anti-clockwise

Hinge 2: Turn pin clockwise

Hinge 1: Turn pin clockwise

Hinge 2: Turn pin anti-clockwise

Hinge layout

** Door unhingeable **

**Door unhingeable **

Sketch GN 160.1 unhingeable Sketch GN 160.1 n. unhingeable

Top hinge section:
pin turned by 180°, cover attached on the opposite side.
The top hinge section may be mounted to the frame only after the bottom hinge has been hung.

Selected Part (How to order)

Total (net)
3,85
plus VAT 0,73 €
gross 4,58 €
ELESA Code: 426211-C9
Description: CFO.65 EH-5-C1
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 683 pcs. deliverable in 1-2 days
  • 3883 pcs. deliverable in 3-7 days
  • 7083 pcs. deliverable in 5-9 days
  • For orders of 7084 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 160.1-35-64

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback