GN 228 Handwheels Stainless Steel Sheet Metal

Handwheels GN 228: Stainless Steel Sheet Metal
Material: A4 - Stainless steel
Bore code: B - Without keyway
Type: D - With revolving handle
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

Handwheels GN 228 of stainless sheet steel are robust and unaffected by shocks and knocks. The hub lengths l1 and the diameter d3 correspond to DIN 950.

The stainless steel design is suitable for applications in highly corrosive environments thanks to the A4 materials used.

On the revolving handles of type D, the O-rings minimize the radial play, protect the handle bearing from penetrating dirt and prevent noises resulting from vibration.

Specification

Wheel body
Stainless steelA4 AISI 316L

  • Matte shot-blasted finishGS
  • Wheel body of stainless steel sheet metal
  • Hub welded

Revolving handle similar to GN 598.2
Plastic, phenolic resin (PF)

  • Black, shiny finish
  • Spindle stainless steel AISI 316L
  • O-ring
    Acrylonitrile butadiene rubber (NBR)

RoHS

Accessory

GN 184.5 Countersunk Washers (for Axial Fastening)

Hide technical drawing
GN 228 Handwheels, Stainless Steel Sheet Metal sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
VWith square DIN 79

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H9
Bore
H11
Square
bd3l1l2l3rØ
Handle
No. of
spokes
Thickness
of sheet metal
125*11V 1118301829---31,5
16012V 122230203780682641,5
20014V 142240244680882642
25017V 1730452852901082852,5
31519V 1935553364901382852,5
40024V 2440653882901792853
* only type A

Build & Price

Material

Handwheel diameter d1
Bore code



Bore diameter d2
Type


Finish
Specifications

Material

Handwheel diameter d1
Bore code



Bore diameter d2
Type


Finish

GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
69,23
plus VAT 13,15 €
gross 82,38 €
Weight: 0,558 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84819000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 44 pcs. deliverable in 1-2 days
  • For orders of 45 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 228-A4-125-B11-A-GSGN 228-A4-125-K11-A-GSGN 228-A4-125-V11-A-GSGN 228-A4-160-B12-A-GSGN 228-A4-160-K12-A-GSGN 228-A4-160-V12-A-GSGN 228-A4-160-B12-D-GSGN 228-A4-160-K12-D-GSGN 228-A4-160-V12-D-GSGN 228-A4-200-B14-A-GSGN 228-A4-200-K14-A-GSGN 228-A4-200-V14-A-GSGN 228-A4-200-B14-D-GSGN 228-A4-200-K14-D-GSGN 228-A4-200-V14-D-GSGN 228-A4-250-B17-A-GSGN 228-A4-250-K17-A-GSGN 228-A4-250-V17-A-GSGN 228-A4-250-B17-D-GSGN 228-A4-250-K17-D-GSGN 228-A4-250-V17-D-GSGN 228-A4-315-B19-A-GSGN 228-A4-315-K19-A-GSGN 228-A4-315-V19-A-GSGN 228-A4-315-B19-D-GSGN 228-A4-315-K19-D-GSGN 228-A4-315-V19-D-GSGN 228-A4-400-B24-A-GSGN 228-A4-400-K24-A-GSGN 228-A4-400-V24-A-GSGN 228-A4-400-B24-D-GSGN 228-A4-400-K24-D-GSGN 228-A4-400-V24-D-GS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback