GN 157 Hinges Plastic

Hinges GN 157: Plastic
Original design
code: CFH. / CFL.
Hide technical drawing
GN 157 Hinges, Plastic sketch

Article options / Table

Show / Hide columns
l1 -0,5l2d1d2h1h2h3l3m1 ±0,25m2 ±0,25tfor screw
DIN 7984
70506,5619,510212445,5306,5M 6
70508,5619,510212445,5304,5M 8
801026,5520,5132635,549,572,56,5M 6
801028,5520,5132635,549,572,58M 8

Build & Price

Width l1
Length l2
Bore diameter d1
Width l1
Length l2
Bore diameter d1

Selected Part (How to order)

Total (net)
5,10
plus VAT 0,97 €
gross 6,07 €
In stock
ELESA Code: 424021
Description: CFH.50 CH-6
Weight: 0,044 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 157-70-50-6,5GN 157-70-50-8,5GN 157-80-102-6,5GN 157-80-102-8,5

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback