GN 158 Hinges Plastic

Hinges GN 158: Plastic
Original design
code: CFJ.
Type: A - 2x2 threaded blind bores

Product description

Hinges GN 158 have a special feature in that they cannot be dismantled from the outside. The assembly is only possible from the inside. The pin is not accessible since it is fully integrated in the plastic material.

This configuration meets ultimate safety and security standards.

Specification

  • Plastic (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 80° C

  • Pin
    Stainless steel
    AISI 303

  • Threaded bushings
    Brass, nickel plated

  • Threaded studs
    Brass, nickel plated

RoHS

Hide technical drawing
GN 158 Hinges, Plastic sketch

Article options / Table

Form

A2x2 threaded blind bores
C2x2 threaded studs
B2x2 bores for hexagon screws
Show / Hide columns
l1l2d1d2h1h2l3l4m1 ±0,25m2 ±0,25A/Ft1t2
7050M 66,219,5101723,546301086

Build & Price

Width l1
Length l2
Type



Width l1
Length l2
Type



Selected Part (How to order)

Total (net)
9,09
plus VAT 1,73 €
gross 10,82 €
ELESA Code: 424611
Description: CFJ.50 B-M6
Weight: 0,060 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 229 pcs. deliverable in 1-2 days
  • 2958 pcs. deliverable in 3-7 days
  • 5687 pcs. deliverable in 5-9 days
  • For orders of 5688 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 158-70-50-AGN 158-70-50-CGN 158-70-50-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback