GN 155 Hinges Plastic

Hinges GN 155: Plastic
Original design
code: CFE.
Type: A - 2x2 threaded blind bores
Hide technical drawing
GN 155 Hinges, Plastic sketch

Article options / Table

Form

A2x2 threaded blind bores
B2x2 bores for socket cap screws
C2x2 threaded studs
D2x threaded blind bores / 2x threaded studs
E2x threaded blind bores / 2x bores for socket cap screws
F2x threaded studs / 2x bores for socket cap screws
Show / Hide columns
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1d2d3h1h2l3l4l5m1 ± 0,3m2 ± 0,3rt
4545,53030,5M 33,32,512,59,515134301554
58594040,5M 44,3416,512,52018640,42065,5
70704848,5M 55,55201524178462476,5
97976666M 66,5627,52133161063,73389

Build & Price

Width l1
Length l2
Type






Width l1
Length l2
Type






Selected Part (How to order)

Total (net)
6,31
plus VAT 1,20 €
gross 7,51 €
Delivery time 3-7 days
ELESA Code: 423111
Description: CFE.30 B-M3
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 155-45-30-AGN 155-45-30-BGN 155-45-30-CGN 155-45-30-DGN 155-45-30-EGN 155-45-30-FGN 155-58-40-AGN 155-58-40-BGN 155-58-40-CGN 155-58-40-DGN 155-58-40-EGN 155-58-40-FGN 155-70-48-AGN 155-70-48-BGN 155-70-48-CGN 155-70-48-DGN 155-70-48-EGN 155-70-48-FGN 155-97-66-AGN 155-97-66-BGN 155-97-66-CGN 155-97-66-DGN 155-97-66-EGN 155-97-66-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback