GN 154 Hinges Plastic

Hinges GN 154: Plastic
Original design
code: CFD.
Type: C - 2x threaded blind bores / 2x bores for socket cap screws

Product description

The hinges GN 154 consist of two different leafs of unequal length. They are preferably used when thick walled doors or door profiles have to be screwed on to thin walled housings.

Specification

  • Plastic (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pin
    Stainless steel AISI 303

  • Threaded bushings
    Brass, nickel plated

  • Threaded studs
    Brass, nickel plated

RoHS

Hide technical drawing
GN 154 Hinges, Plastic sketch

Article options / Table

Type

A2x2 threaded blind bores
B2x threaded blind bores / 2x threaded studs
C2x threaded blind bores / 2x bores for socket cap screws
D2x2 threaded studs
E2x threaded studs / 2x threaded blind bores
F2x threaded studs / 2x bores for socket cap screws
Show / Hide columns
l1
Nominal dimension

Actual dimension
l2
Nominal dimension

Actual dimension
d1d2d3h1h2h3l3l4l5l6 ≈l7l8m1
± 0,2
m2
± 0,2
t1t2
2626,53030,5M 33,32,512,59,51922,57157,5134151544
34344040,5M 44,3416,512,52529,59,5209,318620,2205,55,5
4140,54848,5M 55,552015303511241217823246,56,5
56566666M 66,5627,5214248,5153316,7161031,833910

Build & Price

Width l1
Width l2
Type






Width l1
Width l2
Type






Selected Part (How to order)

Total (net)
4,37
plus VAT 0,83 €
gross 5,20 €
In stock
ELESA Code: 422751
Description: CFD.30 CH-3-B-M3
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 154-26-30-AGN 154-26-30-BGN 154-26-30-CGN 154-26-30-DGN 154-26-30-EGN 154-26-30-FGN 154-34-40-AGN 154-34-40-BGN 154-34-40-CGN 154-34-40-DGN 154-34-40-EGN 154-34-40-FGN 154-41-48-AGN 154-41-48-BGN 154-41-48-CGN 154-41-48-DGN 154-41-48-EGN 154-41-48-FGN 154-56-66-AGN 154-56-66-BGN 154-56-66-CGN 154-56-66-DGN 154-56-66-EGN 154-56-66-F

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback