GN 151.3 Hinges Plastic, with Cover

Hinges GN 151.3: Plastic, with Cover
Original design
code: CFT.
Type: EH - 2x2 bores for socket cap screws / hexagon screws

Product description

The covers of the hinges GN 151.3 conceal the fixing elements and lend the hinges an attractive optical appearance.

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Black, matte finish
    • Temperature resistant up to 80 °C

  • Pin
    Plastic (Polyacetal POM)

  • Cover
    Plastic (Polyacetal BPT)
    • Black, shiny finish

RoHS

Hide technical drawing
GN 151.3 Hinges with Cover, Plastic sketch

Article options / Table

Type

SH2x2 bores for countersunk screws
EH2x2 bores for socket cap screws / hexagon screws
Show / Hide columns
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1
Type SH

Type EH
d2h1h2h3h4  -0,5h5l3m1
±0,25
m2
±0,25
A/F
Type EH
40384039,54,54,531394,541817,525257
48484949,55,55,5416,511,5552321,53130,58,5
48484949,5-6,5*416,511,5552321,53130,510
656365656,56,5521,5157,573029404010
not suitable for socket cap screw DIN 912-M6

Build & Price

Width l1
Length l2
Bore diameter d1 (Type SH)
Bore diameter d1 (Type EH)
Type


Width l1
Length l2
Bore diameter d1 (Type SH)
Bore diameter d1 (Type EH)
Type


Selected Part (How to order)

Total (net)
2,28
plus VAT 0,43 €
gross 2,71 €
In stock
ELESA Code: 427111-C9
Description: CFT.40 EH-4-C9
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 151.3-40-40-4,5-SHGN 151.3-40-40-4,5-EHGN 151.3-48-49-5,5-SHGN 151.3-48-49-5,5-EHGN 151.3-48-49-6,5-EHGN 151.3-65-65-6,5-EHGN 151.3-65-65-6,5-SH

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback