GN 139.6 Hinges Stainless Steel

Hinges GN 139.6: Stainless Steel
Stainless-Steel-Quality-Class-4

Product Family Stainless Steel Quality Class 4

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products

Product description

With the exception of the connector plug, the hinge GN 139.6 without switch do not differ in their external appearance from hinges with safety switch GN 139.5. With the concealed screw connection at the back, the hinge is also tamper-proof.

The compact design combines safety and attractive appearance.

The design with broad hinge halves is intended for mounting to glass or polycarbonate doors.

Specification

Hinge leafs
Stainless steel precision casting AISI 316L
Polished, Ra < 0,8 µm


Hinge pin
Stainless steel AISI 316L


RoHS

Hide technical drawing
GN 139.6 Hinges, Stainless Steel sketch

Article options / Table

Show / Hide columns
l1l2l3l4l5h1h2m1m2m3m4
761264099,42215,531,58829419

Build & Price

Width l1
Length l2
Width l1
Length l2

Mechanical features

Maximal load

Information with safety factor



Load
direction

Drawing mechanical features GN 139.5 D. mechanical f. GN 139.5 D. Mechanical f.2 GN 139.5

Examples of calculation
→ see Operating instruction

F max.

2000 N

2000 N

2000 N

Fixing

from the back, 10 x threads M6, 8 mm deep

Recommended torque

10 Nm (Screws M6)

Selected Part (How to order)

Total (net)
365,05
plus VAT 69,36 €
gross 434,41 €
Weight: 0,909 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 22 pcs. deliverable in 1-2 days
  • For orders of 23 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 139.6-76-126

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback