GN 159 Hinges Plastic, for Aluminum Profiles

Hinges GN 159: Plastic, for Aluminum Profiles
Original design
code: CFG. / CFG-ERS
Color: SW - Black, matte finish
Identification no.: 1 - Without safety hand levers
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen

Product description

Hinges GN 159 are suitable for simple installation on standard commercially available extrusions to support the weight of a door by utilising the enclosed rectangular positioning elements. These are simply clipped into recesses in the hinge wings.

For every profile combination s1 - s2, the positioning elements in the commercial groove widths b are included.

Specification

  • Plastic (Polyamide PA)
    • Black, matte finishSWSW
    • Gray, matte finishLGLG
    • Temperature resistant up to 130 °C

  • Pin
    Steel, nickel plated

  • Safety hand levers GN 604.2
    • Plastic (Polyamide PA)
      Black, matte finish
    • Washer
      Steel, zinc plated

RoHS

Accessory

T-Nuts GN 50b
T-Nuts GN 50i
T-Slot Nuts GN 51b

Hide technical drawing
GN 159 Hinges, Plastic, for Aluminum Profiles sketch

Article options / Table

Identification no.

1Without safety hand levers
2With safety hand levers
Show / Hide columns
l1m1
Nominal dimension

Actual dimension
m2
Nominal dimension

Actual dimension
d1d2h1h2h3h4l2l3l4for profile widths
s1 - s2
541717,51717,56,58168163836274430 - 30
641717,52222,56,58168163836274430 - 40
691717,525256,58168163836274430 - 45
841717,53232,56,58168163836274430 - 60
742222,52222,56,58168163836374440 - 40
792222,525256,58168163836374440 - 45
942222,53232,56,58168163836374440 - 60
84252525256,58168161636424445 - 45
9925253232,56,58168163836424445 - 60
1143232,53232,56,58168163836574460 - 60

Build & Price

Width l1
Bore distance m1
Bore distance m2
Color
Gray
Black
Identification no.


Width l1
Bore distance m1
Bore distance m2
Color
Gray
Black
Identification no.


Application example

Drawing Application example GN 159

Positioning elements

Skizze GN 159 Positionierelemente
Show / Hide columns

Profile width
b
Nut width
a
3062
3082
40 + 4584
40 + 45104
60105
60125

The positioning elements are clipped into the corresponding recesses of the hinge wing.

Selected Part (How to order)

Total (net)
6,06
plus VAT 1,15 €
gross 7,21 €
In stock
ELESA Code: 423911
Description: CFG.30/30 SH-6
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 159-54-17-17-SW-1GN 159-54-17-17-LG-1GN 159-54-17-17-SW-2GN 159-54-17-17-LG-2GN 159-64-17-22-SW-1GN 159-64-17-22-LG-1GN 159-64-17-22-SW-2GN 159-64-17-22-LG-2GN 159-69-17-25-SW-1GN 159-69-17-25-LG-1GN 159-69-17-25-SW-2GN 159-69-17-25-LG-2GN 159-84-17-32-SW-1GN 159-84-17-32-LG-1GN 159-84-17-32-SW-2GN 159-84-17-32-LG-2GN 159-74-22-22-SW-1GN 159-74-22-22-LG-1GN 159-74-22-22-SW-2GN 159-74-22-22-LG-2GN 159-79-22-25-SW-1GN 159-79-22-25-LG-1GN 159-79-22-25-SW-2GN 159-79-22-25-LG-2GN 159-94-22-32-SW-1GN 159-94-22-32-LG-1GN 159-94-22-32-SW-2GN 159-94-22-32-LG-2GN 159-84-25-25-SW-1GN 159-84-25-25-LG-1GN 159-84-25-25-SW-2GN 159-84-25-25-LG-2GN 159-99-25-32-SW-1GN 159-99-25-32-LG-1GN 159-99-25-32-SW-2GN 159-99-25-32-LG-2GN 159-114-32-32-SW-1GN 159-114-32-32-LG-1GN 159-114-32-32-SW-2GN 159-114-32-32-LG-2

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback