GN 129 Hinges Steel, Consisting of Two or Three Parts

Hinges GN 129: Steel, Consisting of Two or Three Parts
Type: D - Consisting of three parts

Product description

Hinges GN 129 are used for doors which are flush with the frame on the outside. The hinges are normally arranged to the side of the door.

In the two-part design, the door can be unhinged with two identically arranged hinges.

The three-part hinges, which generally cannot be unhinged and are mounted inside, are suitable for doors and flaps which, as anti-tamper precaution, must not be dismountable from the outside.

Specification

  • Steel
    Zinc plated, blue passivated

  • Pin
    Brass, nickel plated

  • Washer
    Brass, nickel plated

  • Hexagon nut ISO 4032
    Steel zinc plated, blue passivated

  • Serrated washer DIN 6797
    for securing screws
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 129 Hinges, Steel, Consisting of Two or Three Parts sketch

Article options / Table

Type

DConsisting of three parts
ZConsisting of two parts
Show / Hide columns
s
Square
bd1d2
Pin
h1h2l1l2l3l4
max.
l5l6m1m2
1215M 6639,225,610514910527,213,6
1620M 884932,514822161483316,5

Build & Price

Square s
Type


Square s
Type


Selected Part (How to order)

Total (net)
6,70
plus VAT 1,27 €
gross 7,97 €
In stock
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 129-12-DGN 129-12-ZGN 129-16-DGN 129-16-Z

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback