GN 138 Hinges Zinc Die Casting

Hinges GN 138: Zinc Die Casting
Color: SR - Silver, RAL 9006, textured finish

Product description

With their attractive design, hinges GN 138 are suitable for use in plant and machinery where a well-designed and stylish appearance is important.

The concealed and tamper-proof mounting from the rear highlights and enhances the special appearance of the hinge.

The hole spacings of the mounting holes m1 and m2 of the short version match typical hinges available on the market to allow use as a replacement hinge.

Specification

Hinge leaf
Zinc die castingZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Hinge pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 138 Hinges, Zinc Die Casting sketch

Article options / Table

Type

AMounting from the back
Show / Hide columns
l1l2
short

long
d1d2h1h2l3l4l5l6m1m2m3t
404265M 5515934541218252522,56
505280M 6619,511,539641621303027,58
606295M 6823,513,5477720243636339
8082125M 810291764104243250504512

Build & Price

Material

Width l1
Length l2 (short)
Length l2 (long)
Type

Color
Silver
Black
Material

Width l1
Length l2 (short)
Length l2 (long)
Type

Color
Silver
Black

Selected Part (How to order)

Total (net)
6,31
plus VAT 1,20 €
gross 7,51 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,13 €
The material surcharge is already included in the price.
Weight: 0,072 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 138-ZD-40-42-A-SWGN 138-ZD-40-42-A-SRGN 138-ZD-40-65-A-SWGN 138-ZD-40-65-A-SRGN 138-ZD-50-52-A-SWGN 138-ZD-50-52-A-SRGN 138-ZD-50-80-A-SWGN 138-ZD-50-80-A-SRGN 138-ZD-60-62-A-SWGN 138-ZD-60-62-A-SRGN 138-ZD-60-95-A-SWGN 138-ZD-60-95-A-SRGN 138-ZD-80-82-A-SWGN 138-ZD-80-82-A-SRGN 138-ZD-80-125-A-SWGN 138-ZD-80-125-A-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback