GN 437.1 Hinges Zinc Die Casting

Hinges GN 437.1: Zinc Die Casting
Color: SW - Black, RAL 9005, textured finish

Product description

Hinges GN 437.1 of zinc die casting fit perfectly into a wide range of environments thanks to their timeless design.

Moreover, they are matched with the GN 437 functional hinge family as complementary hinges.

Specification

  • Zinc die castingZD
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Cover cap
    Plastic (Polyacetal POM)
    Temperature resistant up to 80 °C

RoHS

Accessory

Spacer Plates GN 2370
Plates GN 2372 (with Tapped Holes)

Hide technical drawing
GN 437.1 Hinges, Zinc Die Casting sketch

Article options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns
l1l2dh1h2h3h4l3m1m2
60608,318,57,59,519203636

Build & Price

Material

l1
l2
Type

Color
Silver
Black
Material

l1
l2
Type

Color
Silver
Black

Selected Part (How to order)

Total (net)
8,84
plus VAT 1,68 €
gross 10,52 €
#artikelLagerbestandAnfrageUsa
incl. material surcharge: 0,26 €
The material surcharge is already included in the price.
Weight: 0,138 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83021000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 437.1-ZD-60-60-A-SWGN 437.1-ZD-60-60-A-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback