GN 115.9 Latches with Safety Function Operation with Socket Key

Latches with Safety Function GN 115.9: Operation with Socket Key
Type: DK - With triangle

Product description

Latches GN 115.9 have a push-to-turn safety function. In the two end positions the spindle is locked in place by the latch arm. The device can be turned 90° only when the operating element is pressed down with the socket key, which releases the safety pin from the locked position. This feature protects the latch reliably from moving on its own or as the result of vibrations.

The bevels of the latch arm ease the closing of the door. Latch arms are available with different bend angles to cover a latch arm distance A from 4 to 32 mm.

Latches GN 115.9 are supplied with loosely enclosed latch arm.

Specification

  • Lock housing
    Zinc die casting

  • Housing collar
    Powder coated
    Black, textured finishSWSW

  • Other parts
    Steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 119.2 Socket Keys
GN 120 Protective Caps
GN 120.1 Opening Handles
GN 120.2 Protective Guide Plates
GN 123 Sheet Metal Punches

Hide technical drawing
GN 115.9 Latches with Safety Function, Operation with Socket Key sketch

Article options / Table

Type

DKWith triangle
VK7With square
VK8With square
Show / Hide columns
Latch distance A
468101314161820222426283032

Build & Price

Type



Latch distance A
Finish locating ring
Black, textured finish
Specifications

Type



Latch distance A
Finish locating ring
Black, textured finish

Construction and assembly instructions

89a543b8-3a6c-4763-b34f-c6c883af4562

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

Once assembled, the latch is pushed through the bore diameter from the front. The hex nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Selected Part (How to order)

Total (net)
8,35
plus VAT 1,59 €
gross 9,94 €
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83016000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 193 pcs. deliverable in 1-2 days
  • For orders of 194 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 115.9-DK-4-SWGN 115.9-VK7-4-SWGN 115.9-VK8-4-SWGN 115.9-DK-6-SWGN 115.9-VK7-6-SWGN 115.9-VK8-6-SWGN 115.9-DK-8-SWGN 115.9-VK7-8-SWGN 115.9-VK8-8-SWGN 115.9-DK-10-SWGN 115.9-VK7-10-SWGN 115.9-VK8-10-SWGN 115.9-DK-13-SWGN 115.9-VK7-13-SWGN 115.9-VK8-13-SWGN 115.9-DK-14-SWGN 115.9-VK7-14-SWGN 115.9-VK8-14-SWGN 115.9-DK-16-SWGN 115.9-VK7-16-SWGN 115.9-VK8-16-SWGN 115.9-DK-18-SWGN 115.9-VK7-18-SWGN 115.9-VK8-18-SWGN 115.9-DK-20-SWGN 115.9-VK7-20-SWGN 115.9-VK8-20-SWGN 115.9-DK-22-SWGN 115.9-VK7-22-SWGN 115.9-VK8-22-SWGN 115.9-DK-24-SWGN 115.9-VK7-24-SWGN 115.9-VK8-24-SWGN 115.9-DK-26-SWGN 115.9-VK7-26-SWGN 115.9-VK8-26-SWGN 115.9-DK-28-SWGN 115.9-VK7-28-SWGN 115.9-VK8-28-SWGN 115.9-DK-30-SWGN 115.9-VK7-30-SWGN 115.9-VK8-30-SWGN 115.9-DK-32-SWGN 115.9-VK7-32-SWGN 115.9-VK8-32-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback