GN 000.8 Position Indicators Plastic, Pendulum System, Analog Indication

Position Indicators GN 000.8: Plastic, Pendulum System, Analog Indication
Original design
code: GA11 / GA12
Type: R - Numbers ascending clockwise

Product description

Position indicators GN 000.8 are suitable for installation in various types of operating elements.

Points of special interest are:
Housing, spindles of pointers and sight glass are all in one piece welded by ultrasonic process. They are spray water proof and corrosion proof (Protection class IP 67).

The pendulum system is mounted on ball bearings for accurate display, and operational up to 60°.

The reducing ratio shows the number of revolutions (long red pointer) required per 1 complete revolution of the small black pointer.

Specification

Housing
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte

Sight glass
Plastic, polyamide (PA-T)

  • Clear glass, ageing proof
  • Shock-resistant

Housing / Sight glass

  • Operating temperature 0 °C to +100 °C
  • Oil and solvent proof
    (not suitable for alcohol)

Pointer
Plastic

  • Long pointer red
  • Short pointer black

Scale
Aluminum

  • Matte anodized
  • Graduation lines and numbers black

Pendulum system on ball bearings


Protection class IP 67


RoHS

Accessory

GN 534.8 Hand Knobs
GN 526.8 Hand Knobs
GN 577.8 Handwheels
GN 522.8 Spoked Handwheels
GN 521.8 Disk Handwheels
GN 323.8 Disk Handwheels

On request

  • Special scales
  • Paraffin oil as a damping media
Hide technical drawing
GN 000.8 Position Indicators, Plastic, Pendulum System, Analog Indication sketch

Article options / Table

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise
Show / Hide columns
d1Reduction
Counting gear
d2d3l1l2
422:110:120:140:172:149,848,23023
424:112:124:148:1100:149,848,23023
426:115:130:150:1120:149,848,23023
428:116:136:160:1-49,848,23023
602:110:120:140:172:168,5673225
604:112:124:148:1100:168,5673225
606:115:130:150:1120:168,5673225
608:116:136:160:1150:168,5673225

Build & Price

Outside diameter d1
Reduction
Type


Outside diameter d1
Reduction
Type


Description of function

Fixed firmly to the housing or the operating element, the pointer shaft with the longer red pointer is mounted at the centre of the position indicator. The red pointer therefore shows the revolution of the spindle at a ratio of 1 to 1, at the same time turning in the same direction as the spindle. The pendulum is positioned freely on the same pointer shaft, with the pendulum not turning in sync but always held in the same position owing to its force of gravity.
The scale and the gear wheels required for the desired reduction ratio of the second pointer are mounted on this pendulum. The rotary motion of the operating element is now transferred to the second, shorter pointer via a gear wheel fixed to the pointer shaft and via the reduction gearing at the fixed pendulum. Any position (rotary position) of the spindle can now be read with accuracy on the scale.

Use

The outstanding feature of pendulum-type position indicators is that the measuring system is fully integrated in the operating element. During installation, they require no further measures on the machine side.
In principle, these position indicators have been designed solely for attachment to horizontal spindles, but the high precision of the mechanical measurement system (the pendulum system is mounted on ball bearings) and the extremely low centre of gravity allow these to be used also for spindles inclined by as much as 60°.

Zeichnung GN 000.8

Selecting the reduction

While the longer red pointer shows the rotary motion of the spindle of a ratio of 1 to 1, the shorter black pointer makes only a fraction of the rotary motion defined by the reduction ratio.
The reduction ratio is selected depending on the maximum number of spindle revolutions over the entire range of adjustment. The preferred selection is the standard reduction ratio which is the same as or, if possible, slightly larger than the maximum number of revolutions.

Example:

Spindle adjustment range: 11 revolutions

Selected reduction ratio: 12 to 1

This selection gives virtually the whole scale range for the position indication.

Scale

The standard scales have divisions (number of graduation marks) matching the reduction ratio.
The numerical sequence also matches the reduction ratio depending on use, i.e. right turn (clockwise) or left turn (anti-clockwise).
If required and using a separately arranged table, the measured value corresponding the application in hand can be assigned to each scale number. Special scales on request.

Drawing Scale GN 000.8

Selected Part (How to order)

Total (net)
47,37
plus VAT 9,00 €
gross 56,37 €
ELESA Code: CE.70001
Description: GA11-0002-D
Weight: 0,074 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 7 pcs. deliverable in 1-2 days
  • For orders of 8 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 000.8-42-2-RGN 000.8-42-2-LGN 000.8-42-10-RGN 000.8-42-10-LGN 000.8-42-20-RGN 000.8-42-20-LGN 000.8-42-40-RGN 000.8-42-40-LGN 000.8-42-72-RGN 000.8-42-72-LGN 000.8-42-4-RGN 000.8-42-4-LGN 000.8-42-12-RGN 000.8-42-12-LGN 000.8-42-24-RGN 000.8-42-24-LGN 000.8-42-48-RGN 000.8-42-48-LGN 000.8-42-100-RGN 000.8-42-100-LGN 000.8-42-6-RGN 000.8-42-6-LGN 000.8-42-15-RGN 000.8-42-15-LGN 000.8-42-30-RGN 000.8-42-30-LGN 000.8-42-50-RGN 000.8-42-50-LGN 000.8-42-120-RGN 000.8-42-120-LGN 000.8-42-8-RGN 000.8-42-8-LGN 000.8-42-16-RGN 000.8-42-16-LGN 000.8-42-36-RGN 000.8-42-36-LGN 000.8-42-60-RGN 000.8-42-60-LGN 000.8-60-2-RGN 000.8-60-2-LGN 000.8-60-10-RGN 000.8-60-10-LGN 000.8-60-20-RGN 000.8-60-20-LGN 000.8-60-40-RGN 000.8-60-40-LGN 000.8-60-72-RGN 000.8-60-72-LGN 000.8-60-4-RGN 000.8-60-4-LGN 000.8-60-12-RGN 000.8-60-12-LGN 000.8-60-24-RGN 000.8-60-24-LGN 000.8-60-48-RGN 000.8-60-48-LGN 000.8-60-100-RGN 000.8-60-100-LGN 000.8-60-6-RGN 000.8-60-6-LGN 000.8-60-15-RGN 000.8-60-15-LGN 000.8-60-30-RGN 000.8-60-30-LGN 000.8-60-50-RGN 000.8-60-50-LGN 000.8-60-120-RGN 000.8-60-120-LGN 000.8-60-8-RGN 000.8-60-8-LGN 000.8-60-16-RGN 000.8-60-16-LGN 000.8-60-36-RGN 000.8-60-36-LGN 000.8-60-60-RGN 000.8-60-60-LGN 000.8-60-150-RGN 000.8-60-150-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback