GN 664.1 Filler Strainers for Side Mounting

Filler Strainers GN 664.1: for Side Mounting
Original design
code: PLRB+C / PLRF+C
d1 / d2: G - Thread
with-IF-Award-Icon

Product description

Filler strainers GN 664.1 are available with mounting flange for threaded or bayonet (BA) connection. Filler strainers prevent the ingress of coarse impurities during the refilling process.

The side flange is fitted with 7 screws M6 on the wall of the tank. When installing the flange it is important that these are not overtightened (torque max. 8 Nm) to prevent deformation of the flange and possible weakening of the sealing.

The mounting screws M6 for the side flange are not included.

Specification

  • Threaded flange
    Plastic
    • Glass fiber reinforced
    • Black, matte finish

  • Filler strainer
    Plastic (Polypropylen PP)
    • Glass fiber reinforced
    • Temperature resistant up to 90 °C
    • Black, matte finish

  • Flange for fitting bayonet
    Steel, zinc plated, blue passivated

  • Seal cork
    Impregnated with rubber

RoHS

Accessory

GN 663 Breather Caps (with and without splash guards / filter)
GN 774 Breather Caps (mit Gewinde / Bajonett)
GN 774.1 Breather Caps (mit Gewinde)

On request

  • Mounting flange without the filler strainer
Hide technical drawing
GN 664.1 Filler Strainers for Side Mounting sketch

Article options / Table

Show / Hide columns
d1
Thread
d2
Bayonet
BA
d3d4h1h2l1l2s
G 1 1/4BA 3949718921481177

Build & Price

Thread d1
Bayonet d2
Thread d1
Bayonet d2

Front view with hole pattern

Sketch GN 664.1 bore

Selected Part (How to order)

Total (net)
34,69
plus VAT 6,59 €
gross 41,28 €
ELESA Code: 49411
Description: PLRF+C P. LAT-FIL+CEST.FIR
Weight: 0,300 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 49 pcs. deliverable in 1-2 days
  • 254 pcs. deliverable in 3-7 days
  • 459 pcs. deliverable in 5-9 days
  • For orders of 460 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 664.1-G11/4GN 664.1-BA39

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback