GN 210 Gear Levers Zinc Die Casting

Gear Levers GN 210: Zinc Die Casting
Finish: SR - Silver, RAL 9006, textured finish
Bore code: BK - Without keyway, with clamping
with-IF-Award-Icon
Red-Dot

Product description

Gear levers GN 210 are used to drive shafts, such as for switching gears and engaging clutches or operating valves and latches.

The torque is transmitted through a positive connection either via a parallel key or a square drive. This ensures a defined angular position between the shaft and the handle. The angular positioncan be freely defined using gear levers with smooth bore.

Gear levers with parallel key or square drive can be secured axially with a countersunk washer. The versions with clamping transmit torques and forces with zero backlash via frictional locking and secure the hub axially. They are easy to install and allow for subsequent adjustment.

The rotational angle of the gear levers can be held with spring plungers or limited with dowel pins. An application-specific rotational angle can be defined by using two dowel pins.

Specification

Handle
Zinc die castingZD

  • Powder coated
    • Silver, RAL 9006, textured finishSRSR
    • Black, RAL 9005, textured finishSWSW
  • Keyway DIN 6885-1
    • P9 for type K
    • JS9 for type KK

Cover
Plastic, polyamide (PA)

  • Removable
  • Gray for SR
  • Black for SW

Socket cap screw ISO 4762
for bore code BK / KK / VK
Stainless steel


RoHS

Accessory

DIN 6885 Parallel Keys (Steel)
DIN 6885 Parallel Keys (Stainless Steel)
GN 184 Countersunk Washers (Steel, Blackened)
GN 184 Countersunk Washers (Steel, Zinc Plated)
GN 184.5 Countersunk Washers (Stainless Steel)
GN 614 Spring Plungers (Plastic)
GN 614 Spring Plungers (Stainless Steel)

Hide technical drawing
GN 210 Gear Levers, Zinc Die Casting sketch

Article options / Table

Bore code

BWithout keyway, without clamping
BKWithout keyway, with clamping
KWith keyway, without clamping
KKWith keyway, with clamping
VWith double square, without clamping
VKWith double square, with clamping

Coding (cover)

NPlain
Show / Hide columns
d1d2 H7
B / BK / K / KK
H11
V / VK
bd3 +0,2d4d5h1 -0,2h2h3Length lrtMA max. in Nm
32810810154,2418,814,93,43691,51062,9
401012101218,55,2523,619,12,84411412,57,55,7
5012141214236,2630,523,645514216910

Build & Price

Diameter d1
Bore code






Diameter d2
Square s
Coding (cover)

Material

Finish
Silver
Black
Diameter d1
Bore code






Diameter d2
Square s
Coding (cover)

Material

Finish
Silver
Black

Technical Instructions

7b5518f1-b29e-44e7-8de4-ca447d74c14d

Selected Part (How to order)

Total (net)
20,62
plus VAT 3,92 €
gross 24,54 €
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3 pcs. deliverable in 1-2 days
  • For orders of 4 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 210-32-B8-N-ZD-SRGN 210-32-B8-N-ZD-SWGN 210-32-BK8-N-ZD-SRGN 210-32-BK8-N-ZD-SWGN 210-32-K8-N-ZD-SRGN 210-32-K8-N-ZD-SWGN 210-32-KK8-N-ZD-SRGN 210-32-KK8-N-ZD-SWGN 210-32-B10-N-ZD-SRGN 210-32-B10-N-ZD-SWGN 210-32-BK10-N-ZD-SRGN 210-32-BK10-N-ZD-SWGN 210-32-K10-N-ZD-SRGN 210-32-K10-N-ZD-SWGN 210-32-KK10-N-ZD-SRGN 210-32-KK10-N-ZD-SWGN 210-32-V8-N-ZD-SRGN 210-32-V8-N-ZD-SWGN 210-32-VK8-N-ZD-SRGN 210-32-VK8-N-ZD-SWGN 210-32-V10-N-ZD-SRGN 210-32-V10-N-ZD-SWGN 210-32-VK10-N-ZD-SRGN 210-32-VK10-N-ZD-SWGN 210-40-B10-N-ZD-SRGN 210-40-B10-N-ZD-SWGN 210-40-BK10-N-ZD-SRGN 210-40-BK10-N-ZD-SWGN 210-40-K10-N-ZD-SRGN 210-40-K10-N-ZD-SWGN 210-40-KK10-N-ZD-SRGN 210-40-KK10-N-ZD-SWGN 210-40-B12-N-ZD-SRGN 210-40-B12-N-ZD-SWGN 210-40-BK12-N-ZD-SRGN 210-40-BK12-N-ZD-SWGN 210-40-K12-N-ZD-SRGN 210-40-K12-N-ZD-SWGN 210-40-KK12-N-ZD-SRGN 210-40-KK12-N-ZD-SWGN 210-40-V10-N-ZD-SRGN 210-40-V10-N-ZD-SWGN 210-40-VK10-N-ZD-SRGN 210-40-VK10-N-ZD-SWGN 210-40-V12-N-ZD-SRGN 210-40-V12-N-ZD-SWGN 210-40-VK12-N-ZD-SRGN 210-40-VK12-N-ZD-SWGN 210-50-B12-N-ZD-SRGN 210-50-B12-N-ZD-SWGN 210-50-BK12-N-ZD-SRGN 210-50-BK12-N-ZD-SWGN 210-50-K12-N-ZD-SRGN 210-50-K12-N-ZD-SWGN 210-50-KK12-N-ZD-SRGN 210-50-KK12-N-ZD-SWGN 210-50-B14-N-ZD-SRGN 210-50-B14-N-ZD-SWGN 210-50-BK14-N-ZD-SRGN 210-50-BK14-N-ZD-SWGN 210-50-K14-N-ZD-SRGN 210-50-K14-N-ZD-SWGN 210-50-KK14-N-ZD-SRGN 210-50-KK14-N-ZD-SWGN 210-50-V12-N-ZD-SRGN 210-50-V12-N-ZD-SWGN 210-50-VK12-N-ZD-SRGN 210-50-VK12-N-ZD-SWGN 210-50-V14-N-ZD-SRGN 210-50-V14-N-ZD-SWGN 210-50-VK14-N-ZD-SRGN 210-50-VK14-N-ZD-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback