GN 223 Control Levers Steel

Control Levers GN 223: Steel
Bore code: B - Without keyway
Hide technical drawing
GN 223 Control Levers, Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
VWith square DIN 79
Show / Hide columns
d1d2
Bore H7
Square H11
d3d4h1h2h3Length l ≈
2586161453545
3210820186,54862
40121030228,57795
52161440281196136

Build & Price

Gear lever diameter d1
Bore code



d2
Gear lever diameter d1
Bore code



d2

Selected Part (How to order)

Total (net)
11,36
plus VAT 2,16 €
gross 13,52 €
Weight: 0,045 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 49 pcs. deliverable in 1-2 days
  • For orders of 50 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 223-25-B8GN 223-25-K8GN 223-25-V8GN 223-32-B10GN 223-32-K10GN 223-32-V10GN 223-40-B12GN 223-40-K12GN 223-40-V12GN 223-52-B16GN 223-52-K16GN 223-52-V16

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback